(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Stainless Steel Union Elbow Screw Fitting

Stainless Steel Union Elbow Screw Fitting
  • Volume Discount

Screw-in fitting of SCS13A
For complete product overview and details on Union Elbow Fitting - Stainless Steel, Threaded see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PUL-15A
PUL-20A
PUL-25A
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

8 Days or more

1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)

Loading...

  1. 1

Basic Information

Material SCS13A (Lost Wax) Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape 90° Elbow Connection Thread Type M1 Rc Surface Treatment No
Applicable Fluid Water / Air Divisions of Max. Operating Pressure 2.0Mpa or Less Operating Temperature Range(℃) -29::120
Type Fitting Interior Resin Lining No Ordering Unit(piece) 1

Additional Products in this Category

Tech Support