(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Tees Screw Fitting

Stainless Steel Tees Screw Fitting
  • Volume Discount

A stainless steel, threaded, cheese joint fitting—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: stainless steel
· Working fluid: water, air

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PT-6A
PT-8A
PT-10A
PT-15A
PT-20A
PT-25A
PT-32A
PT-40A
PT-50A
PT-65A
PT-80A
PTM-6A
PTM-8A
PTM-10A
PTM-15A
PTM-20A
PTM-25A
PTM-50A
PTZ-6A
PTZ-8A
PTZ-10A
PTZ-15A
PTZ-20A
PTZ-25A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1
1 Piece(s)Available

8 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast1/8B(6A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast1/4B(8A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast3/8B(10A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast1/2B(15A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast3/4B(20A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast1B(25A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast1 1/4B(32A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast1 1/2B(40A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast2B(50A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8 Stainless Steel Cast2 1/2B(65A)
1 Piece(s)Available

11 Days or more

-[Stainless Steel] CF-8 Stainless Steel Cast3B(80A)
1 Piece(s)Available

11 Days or more

-[Stainless Steel] CF-8M Stainless Steel Cast1/8B(6A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8M Stainless Steel Cast1/4B(8A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8M Stainless Steel Cast3/8B(10A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8M Stainless Steel Cast1/2B(15A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8M Stainless Steel Cast3/4B(20A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8M Stainless Steel Cast1B(25A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8M Stainless Steel Cast2B(50A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS13A (Lost Wax)1/8B(6A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS13A (Lost Wax)1/4B(8A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS13A (Lost Wax)3/8B(10A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS13A (Lost Wax)1/2B(15A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS13A (Lost Wax)3/4B(20A)
1 Piece(s)Available

11 Days or more

-[Stainless Steel] SCS13A (Lost Wax)1B(25A)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Tee
Connection Thread Type M1 Rc Surface Treatment No Applicable Fluid Water / Air / Steam / Gas / Oil
Divisions of Max. Operating Pressure 2.0Mpa or Less Operating Temperature Range(℃) -29::120 Type Fitting
Interior Resin Lining No Ordering Unit(piece) 1

Additional Products in this Category

Tech Support