(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Street Elbow Screw Fitting

Stainless Steel Street Elbow Screw Fitting
  • Volume Discount

A stainless, threaded, steel street elbow fitting—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: stainless steel
· Working fluid: water, air

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PSLZ-8A
PSLZ-10A
PSLZ-15A
PSLZ-20A
PSLZ-25A
PSLZ-32A
PSLZ-40A
PSLZ-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

101/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

103/8B(10A)3/8B(10A)
1 Piece(s)Available

8 Days or more

101/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

103/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

101B(25A)1B(25A)
1 Piece(s)Available

8 Days or more

101 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

101 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

102B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Material SCS13A (Lost Wax) Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Street Elbow Connection Thread Type M1 Rc Connection Thread Type M2 R
Surface Treatment No Applicable Fluid Water / Air / Steam / Gas / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less
Operating Temperature Range(℃) -29::120 Type Fitting Interior Resin Lining No
Ordering Unit(piece) 1

Additional Products in this Category

Tech Support