(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Light Coupling 20 Series Plug One Touch Fitting Elbow

Part Number

Configured Part Number is shown.

 
Part Number
CPP20L-6B
CPP20L-6W
CPP20L-8B
CPP20L-8W
CPP20L-10B
CPP20L-10W
CPP20L-12B
CPP20L-12W
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. (mm) D
(mm)
Appearance Color
1 Piece(s)Available

8 Days or more

6Black
1 Piece(s)Available

13 Days or more

6Light Gray
1 Piece(s)Available

8 Days or more

8Black
1 Piece(s)Available

13 Days or more

8Light Gray
1 Piece(s)Available

15 Days or more

10Black
1 Piece(s)Available

13 Days or more

10Light Gray
1 Piece(s)Available

8 Days or more

12Black
1 Piece(s)Available

13 Days or more

12Light Gray

Loading...

  1. 1

Basic Information

Type Standard Body Material Resin Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Air Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type
Thread Type With One-Touch Couplings Operating Environment, Applications Standard / Vacuum / Industrial Machinery / Semiconductor Manufacturing Equipment Operating Temperature Range(℃) 0::60
Operating Pressure Range(MPa) 0::0.9 Connection Size (Effective Cross Section)(mm2) 20

Additional Products in this Category

Tech Support