(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad Soft Bellows VPHD One-Touch Fitting

Vacuum Pad Soft Bellows VPHD One-Touch Fitting
  • Volume Discount

Excellent flexibility, and is ideal for adhering to paper and plastic molded articles, etc. *The CAD data for this series is currently under revision. It will be available as soon as modifications are complete.

[Features]
· The pad rubber is flexible enough to adhere to paper, etc.
· Moreover, relatively few marks are left behind when adhering to plastic molded items.
· A wide range of pad sizes, pad materials, and holder shapes are available.
•Downsizes holders (A and B types) for existing demolding and delicate work vacuum pads, making it possible to save on space.
· As normal, you can change the pad section without removing the holder from the equipment.
· Moreover, it is also compatible with the optional fall prevention valve and direct pad attachment type filter.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VPHD6LBS6J
VPHD15LBN6J
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
1 Piece(s)Available

8 Days or more

[Silicon Rubber] Silicone Rubber[White] White61547.3
1 Piece(s)Available

8 Days or more

[Nitrile Rubber] Nitrile RubberBlack1517.549.8

Loading...

  1. 1

Basic Information

Pad Type Soft Bellows Pad type Standard / Holder Set Mounting Method Recessed
Material Rubber-based Environment Standard Mounting Fitting Spring Type
Springs Power(N) 1.6~2.9 Stroke(mm) 5 Vacuum Outlet Direction Horizontal
Mount Connection Screw M8 Outer Diameter of Vacuum Outlet Tube(φ) 6

Additional Products in this Category

Tech Support