(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
*CAD data currently being revised for this series. This will be available as soon as modifications are complete.
[Features]
· Optimal for transport of oil-stained works such as press parts.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· The ingenuity of the pad shape prevents slipping of the work during transport.
· Pad durability increased under oily environment by the use of oil-resistant NBR.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Part Number |
---|
VPF10KNH |
VPF20KNH |
VPF30KNH |
VPF40KNH |
VPF50KNH |
Loading...
Pad Type | Stoppers | Pad type | Standard / With Oil Groove / Holder Set | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Material | Rubber-based | Rubber Group Material | Oil Resistant NBR | Environment | Standard / Oil Resistant |
Color | Black | Mounting Fitting | Spring Type | Springs Power(N) | 7.9~15.0 |
Stroke(mm) | 5.8 | Vacuum Outlet Direction | Top | Mount Connection Screw | M14×1 |
Vacuum Outlet Screw | M14×1 | Fall Prevention Valve | None | Direct Attached Filter | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy