(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Vacuum Pad Standard Type VPF

Vacuum Pad Standard Type VPF
  • Volume Discount

Optimal for work involving such things as round fruits and balls. * CAD data being revised for this series. This will be available as soon as modifications are complete.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VPF15AF
VPF15AG
VPF15AN
VPF15AS
VPF15AU
VPF20AF
VPF20AG
VPF20AN
VPF20AS
VPF20AU
VPF25AF
VPF25AG
VPF25AN
VPF25AS
VPF25AU
VPF30AF
VPF30AG
VPF30AN
VPF30AS
VPF30AU
VPF40AF
VPF40AG
VPF40AN
VPF40AS
VPF40AU
VPF50AF
VPF50AG
VPF50AN
VPF50AS
VPF50AU
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
1 Piece(s)Available

13 Days or more

Fluorine RubberGray151053
1 Piece(s)Available

13 Days or more

NBR which conforms to Food Sanitation LawGray151053
1 Piece(s)Available

13 Days or more

[Nitrile Rubber] Nitrile RubberBlack151053
1 Piece(s)Available

13 Days or more

[Silicon Rubber] Silicone Rubber[White] White151053
1 Piece(s)Available

13 Days or more

Urethane RubberBlue151053
1 Piece(s)Available

13 Days or more

Fluorine RubberGray201155
1 Piece(s)Available

13 Days or more

NBR which conforms to Food Sanitation LawGray201155
1 Piece(s)Available

13 Days or more

[Nitrile Rubber] Nitrile RubberBlack201155
1 Piece(s)Available

13 Days or more

[Silicon Rubber] Silicone Rubber[White] White201155
1 Piece(s)Available

13 Days or more

Urethane RubberBlue201155
1 Piece(s)Available

13 Days or more

Fluorine RubberGray251256
1 Piece(s)Available

13 Days or more

NBR which conforms to Food Sanitation LawGray251256
1 Piece(s)Available

13 Days or more

[Nitrile Rubber] Nitrile RubberBlack251256
1 Piece(s)Available

13 Days or more

[Silicon Rubber] Silicone Rubber[White] White251256
1 Piece(s)Available

13 Days or more

Urethane RubberBlue251256
1 Piece(s)Available

13 Days or more

Fluorine RubberGray301458
1 Piece(s)Available

13 Days or more

NBR which conforms to Food Sanitation LawGray301458
1 Piece(s)Available

13 Days or more

[Nitrile Rubber] Nitrile RubberBlack301458
1 Piece(s)Available

13 Days or more

[Silicon Rubber] Silicone Rubber[White] White301458
1 Piece(s)Available

13 Days or more

Urethane RubberBlue301458
1 Piece(s)Available

13 Days or more

Fluorine RubberGray4017.561.5
1 Piece(s)Available

13 Days or more

NBR which conforms to Food Sanitation LawGray4017.561.5
1 Piece(s)Available

13 Days or more

[Nitrile Rubber] Nitrile RubberBlack4017.561.5
1 Piece(s)Available

13 Days or more

[Silicon Rubber] Silicone Rubber[White] White4017.561.5
1 Piece(s)Available

13 Days or more

Urethane RubberBlue4017.561.5
1 Piece(s)Available

13 Days or more

Fluorine RubberGray501862
1 Piece(s)Available

13 Days or more

NBR which conforms to Food Sanitation LawGray501862
1 Piece(s)Available

13 Days or more

[Nitrile Rubber] Nitrile RubberBlack501862
1 Piece(s)Available

13 Days or more

[Silicon Rubber] Silicone Rubber[White] White501862
1 Piece(s)Available

13 Days or more

Urethane RubberBlue501862

Loading...

  1. 1

Basic Information

Pad Type Deep Type Pad type Standard / Holder Set Mounting Method Pad Screw Fixed
Material Rubber-based Environment Standard Mounting Fitting Spring Type
Springs Power(N) 7.9~15.0 Stroke(mm) 5.8 Vacuum Outlet Direction Top
Mount Connection Screw M14×1 Vacuum Outlet Screw M14×1 Fall Prevention Valve None
Direct Attached Filter None

Additional Products in this Category

Tech Support