(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thin Flat Pad ZP2 Series (UT Thin Type [Skirt])

Thin Flat Pad ZP2 Series (UT Thin Type [Skirt])
  • Volume Discount

Thin flat pad for suctioning of workpieces such as thin sheets or vinyl.
[Features]
· Helps reduce wrinkling and workpiece deformation during suctioning.
· Pad diameter: 5 mm, 6 mm, 11 mm, 14 mm, 18 mm, 20 mm.
· Material: NBR, silicone rubber, urethane rubber, FKM, conductive NBR, conductive silicone rubber.
· Type: thin flat type (skirt).
[Applications]
· Applicable to ZP Series adapters.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZP2-11UTF
ZP2-11UTN
ZP2-11UTS
ZP2-14UTN
ZP2-14UTS
ZP2-18UTF
ZP2-18UTN
ZP2-18UTS
ZP2-20UTN
ZP2-20UTS
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Environment Pad diameter
(ø)
1 Piece(s)Available

Quote

FluororubberHeat Resistant / Chemical Resistant11
1 Piece(s)Available

Quote

[Nitrile Rubber] NBROil Resistant11
1 Piece(s)Available

Quote

[Silicon Rubber] Silicone RubberLow Temp. Resistant / Heat Resistant11
1 Piece(s)Available

Quote

[Nitrile Rubber] NBROil Resistant14
1 Piece(s)Available

Quote

[Silicon Rubber] Silicone RubberLow Temp. Resistant / Heat Resistant14
1 Piece(s)Available

Quote

FluororubberHeat Resistant / Chemical Resistant18
1 Piece(s)Available

Quote

[Nitrile Rubber] NBROil Resistant18
1 Piece(s)Available

Quote

[Silicon Rubber] Silicone RubberLow Temp. Resistant / Heat Resistant18
1 Piece(s)Available

Quote

[Nitrile Rubber] NBROil Resistant20
1 Piece(s)Available

Quote

[Silicon Rubber] Silicone RubberLow Temp. Resistant / Heat Resistant20

Loading...

  1. 1

Basic Information

Pad Type Low Profile Pad type Standard / Pad Only Mounting Method Recessed
Material Rubber Group Type Pad unit

Additional Products in this Category

Tech Support