(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad - Standard Type - VPA One-Touch Fitting Type (VPA6RN6J)

Vacuum Pad - Standard Type - VPA One-Touch Fitting Type VPA6RN6J
  • Volume Discount

Ideal for thick and flat general work

[Features]
· Containers of various shapes are available, including a general type ideal for flat work (work that is hard and of a non-flimsy thickness), a deep type ideal for round fruit (apples, etc.) and balls, and a small type ideal for small work or for use in semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications requiring "no use of copper-based metals" and "reduced ozone concentrations."
· Copper-based metals are not used for metal parts. HNBR is used as the sealing rubber material.

PDF

Part Number

Configured Part Number is shown.

VPA6RN6J

 
Part Number
VPA6RN6J
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Method Rubber Group Material Environment Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Outer Diameter of Vacuum Outlet Tube
(φ)
1 Piece(s)Available

8 Days or more

Recessed[Nitrile Rubber] Nitrile RubberStandard6732.6M106

Loading...

  1. 1

Basic Information

Pad Type General Shape Pad type Standard / Holder Set Material Rubber-based
Color Black Mounting Fitting Fixed Type Vacuum Outlet Direction Top
Fall Prevention Valve None Direct Attached Filter None Metal parts material Standard Specifications

Additional Products in this Category

Tech Support