(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad Multistage Bellows VPA One-Touch Fitting Type (Part Numbers)

Vacuum Pad Multistage Bellows VPA One-Touch Fitting Type
  • Volume Discount

[Features]
・This system can handle inclined workpieces and plastic bagged products.
・A wide range of pad sizes, pad materials, and holder shapes are available.
・The existing vacuum pad holders (A and B types) have been downsized to save space.
・The pad part can be replaced without removing the holder from the equipment as before.
・The optional drop prevention valve and pad direct-attachment type filter are also available.
・Pad holders for fields requiring [no use of copper-based metals] and [low-concentration ozone countermeasures] have been added.
・The metal part is made of copper-free metal and HNBR is used for the seal rubber material.

PDF

Part Number

Configured Part Number is shown.

VPA20WS6J

 
Part Number
VPA20WS6J
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Pad Type Multi-stage bellows Pad type Standard / Holder Set Mounting Method Pad Screw Fixed
Material Rubber-based Rubber Group Material Silicone Rubber Environment Standard
Color White Outer Diameter d(φ) 20 Height L1(mm) 25
Mounting Fitting Fixed Type Full length B(mm) 52.7 Vacuum Outlet Direction Top
Mount Connection Screw M14 Outer Diameter of Vacuum Outlet Tube(φ) 6 Fall Prevention Valve None
Direct Attached Filter None Metal parts material Standard Specifications

Additional Products in this Category

Tech Support