(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Controls - Universal Elbow Push to Connect, Corrosion Resistant, SJSC Series (Part Numbers)

Flow Controls - Universal Elbow Push to Connect, Corrosion Resistant, SJSC Series
  • Volume Discount

Adopts a special anti-corrosion stainless steel for metal parts equivalent to SUS303.

PDF

Part Number

Configured Part Number is shown.

Part Number
SJSC4-01A
SJSC4-01B
SJSC4-M5A
SJSC4-M5B
SJSC6-01A
SJSC6-01B
SJSC6-02A
SJSC6-02B
SJSC6-03A
SJSC6-03B
SJSC6-M5A
SJSC6-M5B
SJSC8-01A
SJSC8-01B
SJSC8-02A
SJSC8-02B
SJSC8-03A
SJSC8-03B
SJSC8-04A
SJSC8-04B
SJSC10-02A
SJSC10-02B
SJSC10-03A
SJSC10-03B
SJSC10-04A
SJSC10-04B
SJSC12-03A
SJSC12-03B
SJSC12-04A
SJSC12-04B
Part NumberMinimum order quantityVolume DiscountDays to Ship Control Direction Nominal Diameter of Tube D Nominal of Thread
1 Piece(s)Available

15 Days or more

Meter-Out4R1/8
1 Piece(s)Available

15 Days or more

Meter-In4R1/8
1 Piece(s)Available

8 Days or more

Meter-Out4M5×0.8
1 Piece(s)Available

15 Days or more

Meter-In4M5×0.8
1 Piece(s)Available

8 Days or more

Meter-Out6R1/8
1 Piece(s)Available

15 Days or more

Meter-In6R1/8
1 Piece(s)Available

8 Days or more

Meter-Out6R1/4
1 Piece(s)Available

15 Days or more

Meter-In6R1/4
1 Piece(s)Available

15 Days or more

Meter-Out6R3/8
1 Piece(s)Available

15 Days or more

Meter-In6R3/8
1 Piece(s)Available

15 Days or more

Meter-Out6M5×0.8
1 Piece(s)Available

15 Days or more

Meter-In6M5×0.8
1 Piece(s)Available

15 Days or more

Meter-Out8R1/8
1 Piece(s)Available

15 Days or more

Meter-In8R1/8
1 Piece(s)Available

8 Days or more

Meter-Out8R1/4
1 Piece(s)Available

15 Days or more

Meter-In8R1/4
1 Piece(s)Available

13 Days or more

Meter-Out8R3/8
1 Piece(s)Available

15 Days or more

Meter-In8R3/8
1 Piece(s)Available

15 Days or more

Meter-Out8R1/2
1 Piece(s)Available

15 Days or more

Meter-In8R1/2
1 Piece(s)Available

13 Days or more

Meter-Out10R1/4
1 Piece(s)Available

15 Days or more

Meter-In10R1/4
1 Piece(s)Available

15 Days or more

Meter-Out10R3/8
1 Piece(s)Available

15 Days or more

Meter-In10R3/8
1 Piece(s)Available

15 Days or more

Meter-Out10R1/2
1 Piece(s)Available

15 Days or more

Meter-In10R1/2
1 Piece(s)Available

15 Days or more

Meter-Out12R3/8
1 Piece(s)Available

15 Days or more

Meter-In12R3/8
1 Piece(s)Available

15 Days or more

Meter-Out12R1/2
1 Piece(s)Available

15 Days or more

Meter-In12R1/2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Control Direction Nominal Diameter of Tube D Nominal of Thread

Loading...

  1. 1

Basic Information

Type Speed Controller Body Material Special Stainless Steel (Corrosion Resistant SUS303 Equivalent) Shape Elbow
Environment, Applications Corrosion Resistant / Ozone Resistance Operating Temperature Range(℃) 0::60 Thread Portion Material Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)
Operating Pressure Range(MPa) 0.1::0.9 Knob Type Standard Lock Nut Type Knurling
Joint Type Screw, Tube Connection

Additional Products in this Category

Tech Support