(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Controls - Universal Elbow, Sputter & Heat Resistant, Brass, Knob Adjustment, KJSC Series

Flow Controls - Universal Elbow, Sputter & Heat Resistant, Brass, Knob Adjustment, KJSC Series
  • Volume Discount

A brass speed control valve suitable for high-temperature environments or areas with open sparks.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KJSC4-01A
KJSC4-01A-1
KJSC4-01A-1-F
KJSC4-01A-F
KJSC4-01B
KJSC4-01B-1
KJSC4-01B-1-F
KJSC4-01B-F
KJSC4-M5A
KJSC4-M5A-1
KJSC4-M5A-1-F
KJSC4-M5A-F
KJSC4-M5B
KJSC4-M5B-1
KJSC4-M5B-1-F
KJSC4-M5B-F
KJSC6-01A
KJSC6-01A-1
KJSC6-01A-1-F
KJSC6-01A-F
KJSC6-01B
KJSC6-01B-1
KJSC6-01B-1-F
KJSC6-01B-F
KJSC6-02A
KJSC6-02A-1
KJSC6-02A-1-F
KJSC6-02A-F
KJSC6-02B
KJSC6-02B-1
KJSC6-02B-1-F
KJSC6-02B-F
KJSC6-03A
KJSC6-03A-1
KJSC6-03A-1-F
KJSC6-03A-F
KJSC6-03B
KJSC6-03B-1
KJSC6-03B-1-F
KJSC6-03B-F
KJSC6-M5A
KJSC6-M5A-1
KJSC6-M5A-1-F
KJSC6-M5A-F
KJSC6-M5B
KJSC6-M5B-1-F
KJSC6-M5B-F
KJSC8-01A
KJSC8-01A-1
KJSC8-01A-1-F
KJSC8-01A-F
KJSC8-01B
KJSC8-01B-1
KJSC8-01B-1-F
KJSC8-01B-F
KJSC8-02A
KJSC8-02A-1
KJSC8-02A-F
KJSC8-02B
KJSC8-02B-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSControl Direction Operating Temperature Range
(℃)
Nominal Diameter of Tube D Nominal of Thread Additional Function Seal Rubber Material
1 Piece(s)Available

8 Days or more

10Meter-Out0~1004R1/8Release Ring Cover IncludedHNBR
1 Piece(s)Available

15 Days or more

-Meter-Out0~1004R1/8No Release Ring CoverHNBR
1 Piece(s)Available

15 Days or more

-Meter-Out0~1204R1/8No Release Ring CoverFKM
1 Piece(s)Available

15 Days or more

-Meter-Out0~1204R1/8Release Ring Cover IncludedFKM
1 Piece(s)Available

15 Days or more

-Meter-In0~1004R1/8Release Ring Cover IncludedHNBR
1 Piece(s)Available

15 Days or more

-Meter-In0~1004R1/8No Release Ring CoverHNBR
1 Piece(s)Available

15 Days or more

-Meter-In0~1204R1/8No Release Ring CoverFKM
1 Piece(s)Available

15 Days or more

-Meter-In0~1204R1/8Release Ring Cover IncludedFKM
1 Piece(s)Available

8 Days or more

10Meter-Out0~1004M5×0.8Release Ring Cover IncludedHNBR
10 Piece(s)Available

13 Days or more

-Meter-Out0~1004M5×0.8No Release Ring CoverHNBR
1 Piece(s)Available

15 Days or more

-Meter-Out0~1204M5×0.8No Release Ring CoverFKM
1 Piece(s)Available

15 Days or more

-Meter-Out0~1204M5×0.8Release Ring Cover IncludedFKM
1 Piece(s)Available

15 Days or more

-Meter-In0~1004M5×0.8Release Ring Cover IncludedHNBR
1 Piece(s)Available

15 Days or more

-Meter-In0~1004M5×0.8No Release Ring CoverHNBR
1 Piece(s)Available

15 Days or more

-Meter-In0~1204M5×0.8No Release Ring CoverFKM
1 Piece(s)Available

15 Days or more

-Meter-In0~1204M5×0.8Release Ring Cover IncludedFKM
1 Piece(s)Available

8 Days or more

10Meter-Out0~1006R1/8Release Ring Cover IncludedHNBR
1 Piece(s)Available

15 Days or more

-Meter-Out0~1006R1/8No Release Ring CoverHNBR
1 Piece(s)Available

15 Days or more

-Meter-Out0~1206R1/8No Release Ring CoverFKM
1 Piece(s)Available

15 Days or more

-Meter-Out0~1206R1/8Release Ring Cover IncludedFKM
1 Piece(s)Available

15 Days or more

-Meter-In0~1006R1/8Release Ring Cover IncludedHNBR
1 Piece(s)Available

15 Days or more

-Meter-In0~1006R1/8No Release Ring CoverHNBR
1 Piece(s)Available

15 Days or more

-Meter-In0~1206R1/8No Release Ring CoverFKM
1 Piece(s)Available

15 Days or more

-Meter-In0~1206R1/8Release Ring Cover IncludedFKM
1 Piece(s)Available

8 Days or more

10Meter-Out0~1006R1/4Release Ring Cover IncludedHNBR
1 Piece(s)Available

15 Days or more

-Meter-Out0~1006R1/4No Release Ring CoverHNBR
1 Piece(s)Available

8 Days or more

-Meter-Out0~1206R1/4No Release Ring CoverFKM
1 Piece(s)Available

15 Days or more

-Meter-Out0~1206R1/4Release Ring Cover IncludedFKM
1 Piece(s)Available

15 Days or more

-Meter-In0~1006R1/4Release Ring Cover IncludedHNBR
1 Piece(s)Available

15 Days or more

-Meter-In0~1006R1/4No Release Ring CoverHNBR
1 Piece(s)Available

15 Days or more

-Meter-In0~1206R1/4No Release Ring CoverFKM
1 Piece(s)Available

15 Days or more

-Meter-In0~1206R1/4Release Ring Cover IncludedFKM
1 Piece(s)Available

15 Days or more

-Meter-Out0~1006R3/8Release Ring Cover IncludedHNBR
1 Piece(s)Available

15 Days or more

-Meter-Out0~1006R3/8No Release Ring CoverHNBR
1 Piece(s)Available

15 Days or more

-Meter-Out0~1206R3/8No Release Ring CoverFKM
1 Piece(s)Available

15 Days or more

-Meter-Out0~1206R3/8Release Ring Cover IncludedFKM
1 Piece(s)Available

15 Days or more

-Meter-In0~1006R3/8Release Ring Cover IncludedHNBR
1 Piece(s)Available

15 Days or more

-Meter-In0~1006R3/8No Release Ring CoverHNBR
1 Piece(s)Available

15 Days or more

-Meter-In0~1206R3/8No Release Ring CoverFKM
1 Piece(s)Available

15 Days or more

-Meter-In0~1206R3/8Release Ring Cover IncludedFKM
1 Piece(s)Available

8 Days or more

10Meter-Out0~1006M5×0.8Release Ring Cover IncludedHNBR
1 Piece(s)Available

15 Days or more

-Meter-Out0~1006M5×0.8No Release Ring CoverHNBR
1 Piece(s)Available

15 Days or more

-Meter-Out0~1206M5×0.8No Release Ring CoverFKM
1 Piece(s)Available

15 Days or more

-Meter-Out0~1206M5×0.8Release Ring Cover IncludedFKM
1 Piece(s)Available

15 Days or more

-Meter-In0~1006M5×0.8Release Ring Cover IncludedHNBR
1 Piece(s)Available

15 Days or more

-Meter-In0~1206M5×0.8No Release Ring CoverFKM
1 Piece(s)Available

15 Days or more

-Meter-In0~1206M5×0.8Release Ring Cover IncludedFKM
1 Piece(s)Available

8 Days or more

10Meter-Out0~1008R1/8Release Ring Cover IncludedHNBR
1 Piece(s)Available

15 Days or more

-Meter-Out0~1008R1/8No Release Ring CoverHNBR
1 Piece(s)Available

15 Days or more

-Meter-Out0~1208R1/8No Release Ring CoverFKM
1 Piece(s)Available

15 Days or more

-Meter-Out0~1208R1/8Release Ring Cover IncludedFKM
1 Piece(s)Available

15 Days or more

-Meter-In0~1008R1/8Release Ring Cover IncludedHNBR
1 Piece(s)Available

15 Days or more

-Meter-In0~1008R1/8No Release Ring CoverHNBR
1 Piece(s)Available

15 Days or more

-Meter-In0~1208R1/8No Release Ring CoverFKM
1 Piece(s)Available

15 Days or more

-Meter-In0~1208R1/8Release Ring Cover IncludedFKM
1 Piece(s)Available

8 Days or more

10Meter-Out0~1008R1/4Release Ring Cover IncludedHNBR
1 Piece(s)Available

15 Days or more

-Meter-Out0~1008R1/4No Release Ring CoverHNBR
1 Piece(s)Available

15 Days or more

-Meter-Out0~1208R1/4Release Ring Cover IncludedFKM
1 Piece(s)Available

15 Days or more

-Meter-In0~1008R1/4Release Ring Cover IncludedHNBR
1 Piece(s)Available

15 Days or more

-Meter-In0~1008R1/4No Release Ring CoverHNBR

Loading...

Basic Information

Type Speed Controller Body Material Brass Shape Elbow
Environment, Applications Sputtering Resistance / Heat Resistant Thread Portion Material Brass Operating Pressure Range(MPa) 0.1::1
Knob Type Standard Lock Nut Type Knurling Joint Type Screw, Tube Connection

Additional Products in this Category

Tech Support