(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lightweight. Allows disassembly while piped.
Part Number
Configured Part Number is shown.
SC1-10
Please ask MISUMI to check availability of this product.
Type | Speed Controller | Body Material | Aluminum Diecast | Control Direction | Depends on the Mounting Method |
---|---|---|---|---|---|
Control Flow Rate(l/min) | 2600 | Main Body Shape | Straight | Environment, Applications | Standard |
Operating Temperature Range(℃) | 0::60 | Operating Pressure Range(MPa) | 0.05::1 | Knob Type | Standard |
Lock Nut Type | Hex nut | Joint Type | Both sides tapped | Option | No |
Clean Spec. | No Clean Specifications | Material Limit | Without Material Limit | Pipe Connection Bore Dia. | Rc |
Pipe connection port diameter 2 female screw | 3/8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy