(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Brass parts come standard with electroless nickel plating. Flame-retardant resin is used.
Part Number
Configured Part Number is shown.
Part Number |
---|
SC3W-6-4 |
SC3W-6-6 |
SC3W-6-8-I |
SC3W-8-6 |
SC3W-8-6-I |
SC3W-8-8-I |
SC3W-10-8 |
SC3W-15-10 |
SC3W-M3-4 |
SC3W-M5-4 |
SC3W-M5-6 |
SC3W-M5-6-I |
Loading...
Type | Speed Controller | Body Material | Polybutylene Terephthalate | Main Body Shape | Elbow |
---|---|---|---|---|---|
Environment, Applications | Standard | Operating Temperature Range(℃) | 0::60 | Thread Portion Material | Brass |
Operating Pressure Range(MPa) | 0.05::1 | Knob Type | With Flat-Blade Screwdriver Groove | Lock Nut Type | Ring Nut |
Joint Type | Male thread + One-Touch Couplings | Flow Rate Characteristics | Standard Type | Option | No |
Clean Spec. | No Clean Specifications | Material Limit | Without Material Limit |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy