(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Capable of both meter-in and meter-out flow control of intake and exhaust gas. CAD data currently being revised for this series. This will be available as soon as modifications are complete.
Part Number
Configured Part Number is shown.
Part Number |
---|
SCD2-04-H44 |
SCD2-06-H66 |
Loading...
Type | Speed Controller | Body Material | Polybutylene Terephthalate | Control Direction | Meter Out / In |
---|---|---|---|---|---|
Main Body Shape | Straight | Environment, Applications | Standard / Ozone Resistance | Operating Temperature Range(℃) | 0::60 |
Operating Pressure Range(MPa) | 0.1::1 | Knob Type | With Flat-Blade Screwdriver Groove | Lock Nut Type | Ring Nut |
Joint Type | One-touch coupling one both sides | Flow Rate Characteristics | Standard Type | Option | No |
Clean Spec. | No Clean Specifications | Material Limit | Without Material Limit |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy