(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Minimal Fitting Tightening Universal Elbow

Minimal Fitting Tightening Universal Elbow
  • Volume Discount

[Features]
· Optimal for piping of vacuum equipment due to incorporation of vacuum tubing.
· Ideal for small equipment and space-saving piping.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LHN-0320-M5
LHN-0425-M5
LHN-0640-M5
LHN-0640-M5C
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. (mm) D
(Ø)
Tube I.D.
(Ø)
Package Specifications
10 Piece(s)Available

15 Days or more

32Standard Specifications
1 Piece(s)Available

8 Days or more

42.5Standard Specifications
1 Piece(s)Available

9 Days or more

64Standard Specifications
10 Piece(s)Available

10 Days or more

64Clean Room Packaging Specifications

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Screw <=> Tube Connection Shape Tightening universal elbow Material Brass
Surface Treatment Electroless Nickel Plating Screw Types M Nominal of Thread M5
Screw Pitch(mm) 0.8

Additional Products in this Category

Tech Support