(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Couplings - Tees

Miniature Couplings - Tees

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

This is the Miniature Coupling.

  • inCAD Components

PDFP.2019-3499

Unit examples related to this product
Miniature Couplings - Tees:Related Image
・Materials
[ M ] Material: Brass
[ S ] Surface Treatment: Electroless Nickel Plating

Specifications

Part Number
SRTG4N
BOX-SRTG4N
Part NumberEffective Sectional Area (mm2)Mass
(g)
MNPLN3.91.5
MPLGN-1.5
MBSGN125.7
MELBN-5.5
MTEN-5.5
MUTEN1.56.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MTEN
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1
 

Basic Information

Operating Temperature Range(℃) Tees

Please check the type/dimensions/specifications of the part MTEN in the Miniature Couplings - Tees series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.