(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Elbow M-5HLH-4, -6 Miniature Fitting【10 Pieces Per Package】

Hose Elbow M-5HLH-4, -6 Miniature Fitting
  • Volume Discount

A miniature tube fitting from SMC Corporation.
[Features]
· Compact piping space.
· Rotates 360° around the stud as an axis, allowing it to be fixed at any angle.
· Small and can be removed without tools.

(i)Caution

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
M-5HLH-4
M-5HLH-6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable tube material (O.D./I.D.)

10 Pieces Per Package

1 Pack(s)Available

Quote

Nylon・Soft Nylon・Polyurethane (4/2.5)

10 Pieces Per Package

1 Pack(s)Available

3 Days

Nylon・Soft Nylon・Polyurethane (6/4)
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable tube material (O.D./I.D.)

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Screw <=> Tube Connection Shape Male Straight Connection screw M
Gasket Material Nylon 66・GF30% Made to Order Specifications N/A

Additional Products in this Category

Tech Support