(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Bulkhead, Compression Fittings, 316SS, NSMC Series

Connector - Bulkhead, Compression Fittings, 316SS, NSMC Series
  • Volume Discount

All parts made of SUS316 for excellent corrosion resistance. * The CAD data for this series is being revised. This will be available as soon as modifications are complete.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSMC0420-01
NSMC0420-02
NSMC0425-01
NSMC0425-02
NSMC0640-01
NSMC0640-02
NSMC0640-03
NSMC0860-01
NSMC0860-02
NSMC0860-03
NSMC1075-01
NSMC1075-03
NSMC1075-04
NSMC1080-02
NSMC1080-03
NSMC1080-04
NSMC1210-02
NSMC1210-04
NSMC1290-02
NSMC1290-03
NSMC1290-04
NSMC1613-03
NSMC1613-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

13 Days or more

1/84 mm2
1 Piece(s)Available

8 Days or more

1/44 mm2
1 Piece(s)Available

12 Days or more

1/84 mm2.5
1 Piece(s)Available

13 Days or more

1/44 mm2.5
1 Piece(s)Available

8 Days or more

1/86 mm4
1 Piece(s)Available

8 Days or more

1/46 mm4
1 Piece(s)Available

8 Days or more

3/86 mm4
1 Piece(s)Available

8 Days or more

1/88 mm6
1 Piece(s)Available

8 Days or more

1/48 mm6
1 Piece(s)Available

13 Days or more

3/88 mm6
1 Piece(s)Available

8 Days or more

1/810 mm7.5
1 Piece(s)Available

15 Days or more

3/810 mm7.5
1 Piece(s)Available

13 Days or more

1/210 mm7.5
1 Piece(s)Available

8 Days or more

1/410 mm8
1 Piece(s)Available

8 Days or more

3/810 mm8
1 Piece(s)Available

8 Days or more

1/210 mm8
1 Piece(s)Available

8 Days or more

1/412 mm10
1 Piece(s)Available

8 Days or more

1/212 mm10
1 Piece(s)Available

8 Days or more

1/412 mm9
1 Piece(s)Available

13 Days or more

3/812 mm9
1 Piece(s)Available

13 Days or more

1/212 mm9
1 Piece(s)Available

13 Days or more

3/816 mm13
1 Piece(s)Available

13 Days or more

1/216 mm13

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Partition straight Material 316 Stainless Steel
Surface Treatment No Thread Types R Thread Part Seal Specification Standard Specifications

Additional Products in this Category

Tech Support