(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Socket - Bulkhead, Compression Fittings, 316SS, NSMF Series

Socket - Bulkhead, Compression Fittings, 316SS, NSMF Series
  • Volume Discount

All materials use SUS316 to provide excellent corrosion resistance.

[Features]
· SUS316, a substance with superior corrosion resistance, was used in all of the materials.
· The no-sleeve-required design eliminates issues of forgetting to attach or losing a sleeve.
· Purified with clean air and packaged in a Class 1000 clean room.
· Added inch sizes.
· Wide selection of products.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSMFF01
NSMFF02
NSMFF03
NSMFF04
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1
1 Piece(s)Available

8 Days or more

1/8
1 Piece(s)Available

8 Days or more

1/4
1 Piece(s)Available

8 Days or more

3/8
1 Piece(s)Available

8 Days or more

1/2

Loading...

  1. 1

Basic Information

Connection Types Related Components Related Components, Shapes, Types Partition sockets Material 316 Stainless Steel
Surface Treatment No Thread Types Rc

Additional Products in this Category

Tech Support