(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Branch, Compression Fittings, Zinc-Plated Steel

Tees - Branch, Compression Fittings, Zinc-Plated Steel

Male Branch Tee Tube Fittings Compression fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Zinc-plated steel is strong and has fair corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialstyleshapeconnection (a)connection (b)connection (c)for tube od
zusa-tf-cf-st-105zinc-plated steelmale branch teetee1/8" tube1/8" npt male1/8" tube1/8"
zusa-tf-cf-st-107zinc-plated steelmale branch teetee1/4" tube1/8" npt male1/4" tube1/4"
zusa-tf-cf-st-108zinc-plated steelmale branch teetee1/4" tube1/4" npt male1/4" tube1/4"
zusa-tf-cf-st-111zinc-plated steelmale branch teetee3/8" tube1/4" npt male3/8" tube3/8"
zusa-tf-cf-st-112zinc-plated steelmale branch teetee3/8" tube3/8" npt male3/8" tube3/8"
Part Number
ZUSA-TF-CF-ST-105
ZUSA-TF-CF-ST-107
ZUSA-TF-CF-ST-108
ZUSA-TF-CF-ST-111
ZUSA-TF-CF-ST-112
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Connection A Connection B Connection C For Tube OD Working Pressure
1 Piece(s)

13 Days

1/8"1/8" Tube1/8" NPT Male1/8" Tube1/8"8100 psi
1 Piece(s)

13 Days

1/4"1/4" Tube1/8" NPT Male1/4" Tube1/4"4900 psi
1 Piece(s)

13 Days

1/4"1/4" Tube1/4" NPT Male1/4" Tube1/4"4900 psi
1 Piece(s)

13 Days

3/8"3/8" Tube1/4" NPT Male3/8" Tube3/8"3100 psi
1 Piece(s)

13 Days

3/8"3/8" Tube3/8" NPT Male3/8" Tube3/8"3100 psi

Loading...

  1. 1

Basic Information

Connection Types Female BSPT Thread-to-Tube Multipoint Connection Shape Tees Material Steel
Thread Types Male BSPT Material Zinc-Plated Steel Style Male Branch Tee
Shape Tee

Additional Products in this Category

Tech Support