(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Compression Fittings, 316SS, NSV Series (Part Numbers)

90° Elbows - Compression Fittings, 316SS, NSV Series
  • Volume Discount

All materials use SUS316 for good corrosion resistance.

[Features]
- All materuals use SUS316 for superior corrosion resistance.
- No sleeve needed, ensuring you won't lose it or forget to attach it.
- Purified with clean air and packaged in a Class 1000 clean room.
- Inch sizes added.
- Wide selection of variations.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSV0420
NSV0425
NSV0640
NSV0860
NSV1075
NSV1080
NSV1290
NSV1613
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

13 Days or more

4 mm2
1 Piece(s)Available

8 Days or more

4 mm2.5
1 Piece(s)Available

8 Days or more

6 mm4
1 Piece(s)Available

8 Days or more

8 mm6
1 Piece(s)Available

8 Days or more

10 mm7.5
1 Piece(s)Available

8 Days or more

10 mm8
1 Piece(s)Available

8 Days or more

12 mm9
1 Piece(s)Available

8 Days or more

16 mm13

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Union Elbows Material 316 Stainless Steel
Surface Treatment No

Additional Products in this Category

Tech Support