(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUS316 Insert Fittings KFG2 Series, Branch Tee KFG2T【2 Pieces Per Package】

SUS316 Insert Fittings KFG2 Series, Branch Tee KFG2T
  • Volume Discount

[Features]
· Compact, lightweight.
· Grease-free.
· Can be used with steam.
· Conforms to the Food Sanitation Act of Japan.
[Please refer to the following pages of the catalog]
· Applicable tube outer diameter: metric p. 324, inches p. 329

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KFG2T0403-01
KFG2T0403-02
KFG2T0425-02
KFG2T0704-N01
KFG2T0704-N02
KFG2T0806-02
KFG2T1163-N04
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thread Types Applicable Tube Size I.D.
(mm)

2 Pieces Per Package

1 Pack(s)Available

Quote

R-

2 Pieces Per Package

1 Pack(s)Available

Quote

R-

2 Pieces Per Package

1 Pack(s)Available

Quote

R-

2 Pieces Per Package

1 Pack(s)Available

Quote

NPT3.95

2 Pieces Per Package

1 Pack(s)Available

Quote

NPT3.95

2 Pieces Per Package

1 Pack(s)Available

Quote

R-

2 Pieces Per Package

1 Pack(s)Available

Quote

NPT-
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thread Types Applicable Tube Size I.D.
(mm)

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Branch Connection Thread-to-Tube Multipoint Connection Shape Branch tee union Material 316 Stainless Steel
Surface Treatment No

Additional Products in this Category

Tech Support