(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Compression Fittings, 316SS, NSB Series (NSB0420-01)

Tees - Compression Fittings, 316SS, NSB Series NSB0420-01
  • Volume Discount

All parts are made using SUS316 for excellent corrosion resistance. *The CAD data for this series is being revised. It will be available as soon as modifications are complete.

PDF

Part Number

Configured Part Number is shown.

NSB0420-01

 
Part Number
NSB0420-01
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

14 Days or more

1/84 mm2

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Branch Connection Thread-to-Tube Multipoint Connection Shape Tee Material 316 Stainless Steel
Surface Treatment No Thread Types R Thread Part Seal Specification Standard Specifications

Please check the type/dimensions/specifications of the part NSB0420-01 in the Tees - Compression Fittings, 316SS, NSB Series series.

Products like this...

Part Number
NSB0420-02
NSB0425-01
NSB0425-02
NSB0640-02
NSB0640-03
NSB0860-01
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

14 Days or more

1/44 mm2
1 Piece(s)Available

14 Days or more

1/84 mm2.5
1 Piece(s)Available

14 Days or more

1/44 mm2.5
1 Piece(s)Available

9 Days or more

1/46 mm4
1 Piece(s)Available

14 Days or more

3/86 mm4
1 Piece(s)Available

14 Days or more

1/88 mm6

Additional Products in this Category

Tech Support