(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

T Series (Part Numbers)

T Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • T Series
  • T Series
  • T Series
  • T Series
  • T Series
  • T Series
  • T Series
  • T Series
  • T Series
  • T Series
  • T Series
  • T Series
  • T Series
  • Volume Discount

•Connection Method: Cabtyre Code
•Type Of Lead Wire: Oil Resistance
•Compatible Cylinder: LCG
•Application: Standard

PDF

Part Number

Configured Part Number is shown.

SW-T0H3

 
Part Number
SW-T0H3
Part NumberMinimum order quantityVolume DiscountDays to Ship Sensor Type Output Format Wiring Method Number of wire connections
(Wire)
Indicator Lamp Type Power Supply Voltage Lead Wire Shape Output Method 2-color display Lead Wire Length
(m)
Lead Wire thickness
(mm2)
Types of contact point Load Voltage Load Current Applicable Cylinder
1 Piece(s)Available

8 Days or more

ContactingN/A2-Wire2LED (Lights when ON)NoStraight TypeNoNo30.2ContactingDC12/24V5mA~50mA-

Loading...

  1. 1

Basic Information

Type Main Body Connection Method Cabtyre Code Application Standard
Type of Lead Wire Oil Resistance

Please check the type/dimensions/specifications of the part SW-T0H3 in the T Series series.

Products like this...

Part Number
SW-T0H
SW-T0V
SW-T0V3
SW-T0V5
SW-T1H3
SW-T1H5
Part NumberMinimum order quantityVolume DiscountDays to Ship Sensor Type Output Format Wiring Method Number of wire connections
(Wire)
Indicator Lamp Type Power Supply Voltage Lead Wire Shape Output Method 2-color display Lead Wire Length
(m)
Lead Wire thickness
(mm2)
Types of contact point Load Voltage Load Current Applicable Cylinder
1 Piece(s)Available

Same day

Stock

ContactingN/A2-Wire2LED (Lights when ON)NoStraight TypeNoNo10.2ContactingDC12/24V5mA~50mA-
1 Piece(s)Available

8 Days or more

ContactingN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo10.2ContactingDC12/24V5mA~50mA-
1 Piece(s)Available

8 Days or more

ContactingN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo30.2ContactingDC12/24V5mA~50mA-
1 Piece(s)Available

8 Days or more

ContactingN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo50.2ContactingDC12/24V5mA~50mA-
1 Piece(s)Available

8 Days or more

Non-ContactN/A2-Wire2LED (Lights when ON)NoStraight TypeNoNo30.3No ContactAC85 to 265V5mA~100mA-
1 Piece(s)Available

8 Days or more

Non-ContactN/A2-Wire2LED (Lights when ON)NoStraight TypeNoNo50.3No ContactAC85 to 265V5mA~100mA-

Additional Products in this Category

Tech Support