(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A low profile, high rigidity linear ball guide type stage (Z-axis).[Features] · High accuracy: A stage that has a high degree of movement accuracy and stage parallelism between the over and underside by processing the guide directly on the housing
· Low profile type: Low profile structure with the integrated guide structure
· Low price: Achieved cost reduction with the manufacturer's original production method
[Applications]· Precision adjustment of cameras, microscopes, sensors, and optical parts
· Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Part Number
Configured Part Number is shown.
BSB36-80AR
Part Number |
---|
BSB36-80AR |
Loading...
Stage Surface Orientation | Z-Axis | Guiding Mechanism | Linear Ball | Table Material | Stainless Steel |
---|---|---|---|---|---|
Table Surface Treatment | Low Temperature Black Chrome Plating | Z-Axis Stage Surface | Vertical | Through Hole (Table Center Hole) | No |
Table Straightness(µm) | 3 | Clamp | Standard | Feed pitch(mm) | 0.5mm |
Please check the type/dimensions/specifications of the part BSB36-80AR in the Manual Z-Axis Stages - Linear Ball Guide, Stainless Steel, Low Temperature Black Chrome Plating (BSB36) series.
Part Number |
---|
BSB36-25C |
BSB36-25C1 |
BSB36-25CR |
BSB36-40A |
BSB36-80C |
BSB36-80CR |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy