(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Z-Axis Stages - Linear Ball Guide, Stainless Steel, Low Temperature Black Chrome Plating (BSB36) (Part Numbers)

Manual Z-Axis Stages - Linear Ball Guide, Stainless Steel, Low Temperature Black Chrome Plating (BSB36)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A low profile, high rigidity linear ball guide type stage (Z-axis).[Features] · High accuracy: A stage that has a high degree of movement accuracy and stage parallelism between the over and underside by processing the guide directly on the housing
· Low profile type: Low profile structure with the integrated guide structure
· Low price: Achieved cost reduction with the manufacturer's original production method
[Applications]· Precision adjustment of cameras, microscopes, sensors, and optical parts
· Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

PDF

Part Number

Configured Part Number is shown.

BSB36-40C1

 
Part Number
BSB36-40C1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range) Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (Z Distance)
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type)
1 Piece(s)Available

11 Days or more

10~ ±10mm30.1~5026~4026~40Feed Screw404049±6.50.420.350.21SideStandard-Knob Operation

Loading...

  1. 1

Basic Information

Stage Surface Orientation Z-Axis Guiding Mechanism Linear Ball Table Material Stainless Steel
Table Surface Treatment Low Temperature Black Chrome Plating Z-Axis Stage Surface Vertical Through Hole (Table Center Hole) No
Table Straightness(µm) 3 Clamp Standard Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part BSB36-40C1 in the Manual Z-Axis Stages - Linear Ball Guide, Stainless Steel, Low Temperature Black Chrome Plating (BSB36) series.

Products like this...

Part Number
BSB36-25C1
BSB36-25CR
BSB36-40A
BSB36-40CR
BSB36-40CR1
BSB36-60A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range) Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (Z Distance)
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type)
1 Piece(s)Available

18 Days or more

10~ ±10mm5~30~25~25Feed Screw25259.8±3.21.91.11.1SideStandard-Knob Operation
1 Piece(s)Available

11 Days or more

10~ ±10mm5~30~25~25Micrometer Head25259.8±3.21.91.11.1SideRight and LeftStandard-
1 Piece(s)Available

11 Days or more

10~ ±10mm30.1~5026~4026~40Micrometer Head404049±6.50.420.350.21CenterStandardStandard-
1 Piece(s)Available

11 Days or more

10~ ±10mm30.1~5026~4026~40Micrometer Head404049±6.50.420.350.21SideRight and LeftStandard-
1 Piece(s)Available

11 Days or more

10~ ±10mm30.1~5026~4026~40Feed Screw404049±6.50.420.350.21SideRight and Left-Knob Operation
1 Piece(s)Available

11 Days or more

10~ ±10mm30.1~5041~6041~60Micrometer Head606049±6.50.080.080.05CenterStandardStandard-

Additional Products in this Category

Tech Support