(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - Linear Ball Guide, Stainless Steel, Low Temperature Black Chrome Plating, BSB16 (Part Numbers)

Manual X-Axis Stages - Linear Ball Guide, Stainless Steel, Low Temperature Black Chrome Plating, BSB16

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A low profile and high rigidity linear ball guide type stage.

[Features]
· High accuracy: A stage that has a high degree of movement accuracy and stage parallelism between the over and underside by processing the guide directly on the housing
・ Low profile: Low profile structure with the integrated guide structure
・ Low price: Achieved cost reduction with the manufacturer's original production method

[A wide range of feed options]
· For finer positioning: Differential micrometer (minimum reading 0.5 μm), digimatic micrometer (Minimum display: 1 μm)
・ For changing feed pitch and reducing costs: Feed screw, knob (Selectable from P = 0.25/0.5/1.0)
・ For preventing erroneous operations and saving space: Feed screw, hex key (Selectable from P = 0.25/0.5)

[A wide range of clamp options]
· For reducing misalignment when clamping: Disc clamp
・ For improving holding power: Opposing clamp
・ For operating/fixing from one direction: Operating side clamp

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

PDF

Part Number

Configured Part Number is shown.

BSB16-25AZRSH

 
Part Number
BSB16-25AZRSH
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range) Load Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications
1 Piece(s)Available

11 Days or more

10~ ±10mm30.1~50~25~251~15Feed Screw252539.2±3.212301.91.11.1CenterStandardRelative Position-Hex wrench operation0.5mmStandard Grease

Loading...

  1. 1

Basic Information

Guiding Mechanism Linear Ball Table Material Stainless Steel Table Surface Treatment Low Temperature Black Chrome Plating
Type X-Axis Stages Table Straightness(µm) 3 Through Hole No

Please check the type/dimensions/specifications of the part BSB16-25AZRSH in the Manual X-Axis Stages - Linear Ball Guide, Stainless Steel, Low Temperature Black Chrome Plating, BSB16 series.

Products like this...

Part Number
BSB16-25AFH
BSB16-25AFH-J
BSB16-25AFH-L
BSB16-25AZRSH-J
BSB16-25AZRSH-L
BSB16-25AZSH
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range) Load Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications
1 Piece(s)Available

11 Days or more

10~ ±10mm30.1~50~25~251~15Feed Screw252539.2±3.212301.91.11.1CenterStandardStandard-Hex wrench operation0.25mmStandard Grease
1 Piece(s)Available

11 Days or more

10~ ±10mm30.1~50~25~251~15Feed Screw252539.2±3.212301.91.11.1CenterStandardStandard-Hex wrench operation0.25mmClean Grease:AFF
1 Piece(s)Available

11 Days or more

10~ ±10mm30.1~50~25~251~15Feed Screw252539.2±3.212301.91.11.1CenterStandardStandard-Hex wrench operation0.25mmVacuum Grease:Fomblin
1 Piece(s)Available

11 Days or more

10~ ±10mm30.1~50~25~251~15Feed Screw252539.2±3.212301.91.11.1CenterStandardRelative Position-Hex wrench operation0.5mmClean Grease:AFF
1 Piece(s)Available

11 Days or more

10~ ±10mm30.1~50~25~251~15Feed Screw252539.2±3.212301.91.11.1CenterStandardRelative Position-Hex wrench operation0.5mmVacuum Grease:Fomblin
1 Piece(s)Available

11 Days or more

10~ ±10mm30.1~50~25~251~15Feed Screw252539.2±3.212301.91.11.1CenterStandardTop and Bottom-Hex wrench operation0.5mmStandard Grease

Additional Products in this Category

Tech Support