(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Manual X-Axis Stages - High Precision, Rectangular Dovetail, Standard, XSL

Manual X-Axis Stages - High Precision, Rectangular Dovetail, Standard, XSL

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Dovetail X-Axis Stage with Lead of 4.2mm for Smooth Feeding.

  • inCAD Components
[High Precision] X-Axis Stages - Rectangular Dovetail - Standard:Related Image
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize
 

Specifications

Part Number
XSL60
[ ! ]Standard Stages Similar Products: XFHT (Click here)
Part NumberStage Surface (mm)Travel Distance (mm)Travel per Knob Rotation (mm)LELoad Capacity (N)Travel AccuracyWeight (kg)Accessories (4 pcs.)
TypeAHorizontalVerticalStraightnessParallelismType M-L
XSL6040x60±214.2403439.219.630µm30µm0.20SCB4-8
9040x90±3560490.29
[ ! ]Resolution (Vernier Scale Indication): 0.1mm/division
[ ! ]Extension Cover HDEXT12 (Sold Separately): Ø12 feed screw knob can be extended. >> Click here
[ ! ]Adjustable Plate XPLT: Utilize when connecting stages with non-matching mounting holes. >> Click here
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

[High Precision] X-Axis Stages - Rectangular Dovetail - Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XSL60
XSL60-R
XSL90
XSL90-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (Selection Range) Table Length L (Range)
(mm)
Table Size (Length) L
(mm)
Travel Distance (X Distance)
(mm)
Reversed
1 Piece(s)Available

8 Days or more

10±10~30mm41~6060±21Standard
1 Piece(s)Available

8 Days or more

10±10~30mm41~6060±21Right and Left
1 Piece(s)Available

8 Days or more

10±30mm~61~9090±35Standard
1 Piece(s)Available

12 Days or more

10±30mm~61~9090±35Right and Left

Loading...

  1. 1
 

Basic Information

Load Capacity (Range)(N) 30.1~50 Table Width W (Range)(mm) 26~40 Overall Height (Range)(mm) 25.1~30
Feeding Method Feed Screw Guiding Mechanism Dovetail Slide Table Material Aluminum Alloy
Table Surface Treatment Black Anodize Table Size (Width) W(mm) 40 Allowable Load(N) 39.2
Table Size (Thickness) H(mm) 26 Type X-Axis Table Straightness(µm) 30
Table Parallelism(µm) 30 Feed Knob Position Center Clamp Standard
Through Hole No Feed method (feed screw type) Knob Feed method (with vernier scale) With Vernier Scale
Feed method (travel distance per 1 handle rotation)(mm) 4.2

Frequently asked questions (FAQ)

質問: What directions are pitch, roll, and yaw?
回答: The best explanation can be fount at: https://us.c.misumi-ec.com/book/usa_2013_msm_fa_02/pdf/1687.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.