(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - Cross Roller, High Load, Hex Knob, XTOUGH

Manual X-Axis Stages - Cross Roller, High Load, Hex Knob, XTOUGH

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Steel Cross Roller Stages with high load capacity and high rigidity.

  • inCAD Components

Clamp Lever CLDM6-8-B(>> Click here)
Clamp Lever CLDM6-8-B(>> Click here)
Clamp Lever CLDM6-8-B(>> Click here)
Clamp Lever CLDM6-8-B(>> Click here)
Clamp Lever CLDM6-8-B(>> Click here)
・Materials
[ M ] Material: (Main Body) 1049 Carbon Steel
(Feed Screw) 304 Stainless Steel
[ S ] Surface Treatment: Electroless Nickel Plating

Specifications

Part Number
XTOUGH150
[ ! ]This product will be discontinued in March 2013.
Part NumberStage SurfaceTravel DistanceTravel per Knob Rotation (mm)Horizontal Load Capacity (N)Travel AccuracyMoment Load Capacity (N·m)Moment Rigidity ("/N·cm)ParallelismWeightAccessories
(4 pcs.)
TypeNo.(mm)(mm)StraightnessParallelismPitchingYawingPitchingYawingRollingPitchingYawingRolling(kg)TypeM-L
XTOUGH8080x80±201.253926µm15µm50"30"30.125.123.00.2280.1390.05950µm1.78SCB6-16
100100x100±2558870.358.656.00.0330.0150.0212.98
120120x120±30784142.9119.1120.00.0240.0140.0155.18SCB6-20
150150x150±401.598010µm20µm80"50"252.9210.7219.90.0090.0080.0038.48SCB8-25
200200x200±501.751176527.9439.9479.80.0040.0020.00313.82
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XTOUGH80
XTOUGH100
XTOUGH120
XTOUGH150
XTOUGH200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (Selection Range) Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed method (travel distance per 1 handle rotation)
(mm)
1 Piece(s)Available

8 Days or more

10±10~30mm61~9061~9035.1~408080392±20366150.2280.1390.0591.25
1 Piece(s)Available

8 Days or more

10±10~30mm91~12091~12035.1~40100100588±25406150.0330.0150.0211.25
1 Piece(s)Available

8 Days or more

10±10~30mm91~12091~12040.1~50120120784±30496150.0240.0140.0151.25
1 Piece(s)Available

8 Days or more

10±30mm~121 or More121 or More40.1~50150150980±404910200.0090.0080.0031.5
1 Piece(s)Available

8 Days or more

10±30mm~121 or More121 or More40.1~502002001176±504910200.0040.0020.0031.75

Loading...

  1. 1
 

Basic Information

Load Capacity (Range)(N) 100.1 or More Feeding Method Feed Screw Guiding Mechanism Cross Roller
Table Material 1045 Carbon Steel Table Surface Treatment Electroless Nickel Plating Type X-Axis
Feed Knob Position Center Clamp Standard Reversed Standard
Through Hole No Feed method (feed screw type) Knob Feed method (with vernier scale) With Vernier Scale

Frequently asked questions (FAQ)

質問: What directions are pitch, roll, and yaw?
回答: The best explanation can be fount at: https://us.c.misumi-ec.com/book/usa_2013_msm_fa_02/pdf/1687.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.