(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Dovetail X-Axis Stage with Lead of 4.2mm for Smooth Feeding.
Part Number
Configured Part Number is shown.
Part Number |
XSSLC40 |
Part Number | Stage Surface (mm) | Travel Distance (mm) | Travel per Knob Rotation (mm) | Load Capacity (N) | Travel Accuracy (µm) | Weight (kg) | Accessories | ||||
Type | No. | Horizontal | Vertical | Straightness | Parallelism | Type M-L | Qty. | ||||
XSSLC | 40 | 24.8x42 | ±12 | 4.2 | 19.6 | 9.8 | 30 | 30 | 0.08 | SCB4-6 | 4 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Travel Distance (Selection Range) | ±10~30mm | Load Capacity (Range)(N) | 5~30 | Table Length L (Range)(mm) | 41~60 |
---|---|---|---|---|---|
Table Width W (Range)(mm) | ~25 | Overall Height (Range)(mm) | 15.1~20 | Feeding Method | Feed Screw |
Guiding Mechanism | Dovetail Slide | Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodize |
Table Size (Length) L(mm) | 42 | Table Size (Width) W(mm) | 24.8 | Allowable Load(N) | 19.6 |
Travel Distance (X Distance)(mm) | ±12 | Table Size (Thickness) H(mm) | 18 | Type | X-Axis |
Table Straightness(µm) | 30 | Table Parallelism(µm) | 30 | Feed Knob Position | Center |
Clamp | Standard | Through Hole | No | Feed method (feed screw type) | Knob |
Feed method (with vernier scale) | With Vernier Scale | Feed method (travel distance per 1 handle rotation)(mm) | 4.2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy