(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - Dovetail, Feed Screw, B08/BDBYR/BDBYS (Part Numbers)

Manual XY-Axis Stages - Dovetail, Feed Screw, B08/BDBYR/BDBYS
  • Volume Discount

A feed screw type dovetail stage (XY-axis) with a wide range of sizes and strokes.[Features]・ It is composed of a nut and a feed screw on the main body side, and fine adjustment is possible compared to a rack and a pinion
・ The feed method can be selected from the knob type or the hex key operation type
・ The hex key operation type is space-saving and effective in preventing erroneous operation
[Applications]・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

PDF

Part Number

Configured Part Number is shown.

BDBYS-25

 
Part Number
BDBYS-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Reversed Feed method (feed screw type) Feed method (with vernier scale)
1 Piece(s)Available

14 Days or more

105~30~25~2525.1~30BrassBlack Oxide Coating252528.4±3±330-StandardHex wrench operation-

Loading...

  1. 1

Basic Information

Travel (X Distance) Range(mm) ~ ±10mm Travel (Y Distance) Range(mm) ~ ±10mm Guiding Mechanism Dovetail Slide
Through Hole (Table Center Hole) No Feed Knob Position Center Clamp Standard
Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part BDBYS-25 in the Manual XY-Axis Stages - Dovetail, Feed Screw, B08/BDBYR/BDBYS series.

Products like this...

Part Number
B08-12
B08-12R
B08-2
B08-2R
BDBYS-40
BDBYS-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Reversed Feed method (feed screw type) Feed method (with vernier scale)
1 Piece(s)Available

12 Days or more

105~3026~4026~4025.1~30BrassBlack Oxide Coating404027.4±7±730-StandardKnob OperationWith Vernier Scale
1 Piece(s)Available

8 Days or more

105~3026~4026~4025.1~30BrassBlack Oxide Coating404027.4±7±730-Right and LeftKnob OperationWith Vernier Scale
1 Piece(s)Available

12 Days or more

105~30~25~2525.1~30BrassBlack Oxide Coating252528.4±5±530-StandardKnob OperationWith Vernier Scale
1 Piece(s)Available

14 Days or more

105~30~25~2525.1~30BrassBlack Oxide Coating252528.4±5±530-Right and LeftKnob OperationWith Vernier Scale
1 Piece(s)Available

14 Days or more

105~3026~4026~4035.1~40BrassBlack Oxide Coating404027.4±5±536-StandardHex wrench operation-
1 Piece(s)Available

14 Days or more

1030.1~5041~6041~6040.1~50BrassBlack Oxide Coating606034.3±7±742-StandardHex wrench operation-

Additional Products in this Category

Tech Support