(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - Cross Roller Guide, Low Profile, B23 (Part Numbers)

Manual XY-Axis Stages - Cross Roller Guide, Low Profile, B23
  • Volume Discount

A low profile cross roller guide stage (XY-axis) with an integrated XY-axis structure.[Features]・ Lightweight as the body material is made of aluminum
・ The thickness of the main body can be reduced compared to the single axis combination.
・ Available in 40 mm, 60 mm, 80 mm, and 100 mm square stage sizes
[Applications]・ Ideal for fine positioning as a sample inspection table.
・ Ideal for adjusting the dispenser head.
・ Ideal for CCD camera alignment.

PDF

Part Number

Configured Part Number is shown.

B23-60AR

 
Part Number
B23-60AR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type)
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm5~3041~6041~6025.1~30606029.4±6.5±6.50.190.130.15CenterRight and LeftStandard

Loading...

  1. 1

Basic Information

Guiding Mechanism Cross Roller Table Material Aluminum Table Surface Treatment Black Anodize
Table Size (Thickness) H(mm) 22 Through Hole (Table Center Hole) No Table Straightness(µm) 3
Table Parallelism(µm) 50 Clamp Standard Feed pitch(mm) 0.5

Please check the type/dimensions/specifications of the part B23-60AR in the Manual XY-Axis Stages - Cross Roller Guide, Low Profile, B23 series.

Products like this...

Part Number
B23-40A
B23-40AR
B23-40C
B23-60CR
B23-60D
B23-60DR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type)
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm5~3026~4026~4020.1~2540409.8±6.5±6.50.570.50.64CenterStandardStandard
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm5~3026~4026~4020.1~2540409.8±6.5±6.50.570.50.64CenterRight and LeftStandard
1 Piece(s)Available

8 Days or more

10~ ±10mm~ ±10mm5~3026~4026~4020.1~2540409.8±6.5±6.50.570.50.64SideStandardStandard
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm5~3041~6041~6020.1~25606029.4±6.5±6.50.190.130.15SideRight and LeftStandard
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm5~3041~6041~6020.1~25606029.4±6.5±6.50.190.130.15SideStandardCoarse/Fine Feeds
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm5~3041~6041~6020.1~25606029.4±6.5±6.50.190.130.15SideRight and LeftCoarse/Fine Feeds

Additional Products in this Category

Tech Support