(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Z-Axis Stages - Linear Ball Guide, Stainless Steel, Electroless Nickel Plating (BSS36) (Part Numbers)

Manual Z-Axis Stages - Linear Ball Guide, Stainless Steel, Electroless Nickel Plating (BSS36)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A highly accurate, high rigidity linear ball guide type stage (Z-axis).[Features]・ High accuracy: A stage that has a high degree of movement accuracy and stage parallelism between the over and underside by processing the guide directly on the housing
・ Low Profile Type: Low profile structure with the integrated guide structure
・ Low price: Achieved cost reduction with the manufacturer's original production method
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

PDF

Part Number

Configured Part Number is shown.

BSS36-80AR

 
Part Number
BSS36-80AR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range) Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (Z Distance)
(mm)
Table Straightness
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type)
1 Piece(s)Available

10 Days or more

10±10~30mm30.1~5061~9061~90Micrometer Head808049±12.530.040.040.02CenterRight and LeftStandard-

Loading...

  1. 1

Basic Information

Stage Surface Orientation Z-Axis Guiding Mechanism Linear Ball Table Material Stainless Steel
Table Surface Treatment Electroless Nickel Plating Z-Axis Stage Surface Vertical Through Hole (Table Center Hole) No
Clamp Standard Feed pitch(mm) 0.5 Grease Specifications Standard

Please check the type/dimensions/specifications of the part BSS36-80AR in the Manual Z-Axis Stages - Linear Ball Guide, Stainless Steel, Electroless Nickel Plating (BSS36) series.

Products like this...

Part Number
BSS36-25CR
BSS36-25CU
BSS36-25CUR
BSS36-80C
BSS36-80CR
BSS36-80CU
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range) Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (Z Distance)
(mm)
Table Straightness
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type)
1 Piece(s)Available

10 Days or more

10~ ±10mm5~30~25~25Micrometer Head25259.8±3.231.91.11.1SideRight and LeftStandard-
1 Piece(s)Available

11 Days or more

10~ ±10mm5~30~25~25Micrometer Head25259.8±3.231.91.11.1SideStandardStandard-
1 Piece(s)Available

11 Days or more

10~ ±10mm5~30~25~25Micrometer Head25259.8±3.231.91.11.1SideRight and LeftStandard-
1 Piece(s)Available

10 Days or more

10±10~30mm30.1~5061~9061~90Micrometer Head808049±12.530.040.040.02SideStandardStandard-
1 Piece(s)Available

10 Days or more

10±10~30mm30.1~5061~9061~90Micrometer Head808049±12.530.040.040.02SideRight and LeftStandard-
1 Piece(s)Available

11 Days or more

10±10~30mm30.1~5061~9061~90Micrometer Head808049±12.530.040.040.02SideStandardStandard-

Additional Products in this Category

Tech Support