(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Z-Axis Stages - Linear Ball Guide, Stainless Steel, Electroless Nickel Plating (BSS36)

Manual Z-Axis Stages - Linear Ball Guide, Stainless Steel, Electroless Nickel Plating (BSS36)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A highly accurate, high rigidity linear ball guide type stage (Z-axis).[Features]・ High accuracy: A stage that has a high degree of movement accuracy and stage parallelism between the over and underside by processing the guide directly on the housing
・ Low Profile Type: Low profile structure with the integrated guide structure
・ Low price: Achieved cost reduction with the manufacturer's original production method
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BSS36-25A
BSS36-25AR
BSS36-25C
BSS36-25CR
BSS36-25CU
BSS36-25CUR
BSS36-40A
BSS36-40A1
BSS36-40AR
BSS36-40AR1
BSS36-40C
BSS36-40C1
BSS36-40CR
BSS36-40CR1
BSS36-40CU
BSS36-40CU1
BSS36-40CUR
BSS36-40CUR1
BSS36-50A
BSS36-50A1
BSS36-50AR
BSS36-50AR1
BSS36-50C
BSS36-50C1
BSS36-50CR
BSS36-50CU
BSS36-50CU1
BSS36-50CUR
BSS36-60A
BSS36-60A1
BSS36-60AR
BSS36-60C
BSS36-60C1
BSS36-60CR
BSS36-60CR1
BSS36-60CU
BSS36-60CU1
BSS36-60CUR
BSS36-70A
BSS36-70AR
BSS36-70C
BSS36-70CR
BSS36-70CU
BSS36-70CUR
BSS36-80A
BSS36-80AR
BSS36-80C
BSS36-80CR
BSS36-80CU
BSS36-80CUR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range) Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (Z Distance)
(mm)
Table Straightness
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type)
1 Piece(s)Available

10 Days or more

10~ ±10mm5~30~25~25Micrometer Head25259.8±3.231.91.11.1CenterStandardStandard-
1 Piece(s)Available

10 Days or more

10~ ±10mm5~30~25~25Micrometer Head25259.8±3.231.91.11.1CenterRight and LeftStandard-
1 Piece(s)Available

10 Days or more

10~ ±10mm5~30~25~25Micrometer Head25259.8±3.231.91.11.1SideStandardStandard-
1 Piece(s)Available

10 Days or more

10~ ±10mm5~30~25~25Micrometer Head25259.8±3.231.91.11.1SideRight and LeftStandard-
1 Piece(s)Available

11 Days or more

10~ ±10mm5~30~25~25Micrometer Head25259.8±3.231.91.11.1SideStandardStandard-
1 Piece(s)Available

11 Days or more

10~ ±10mm5~30~25~25Micrometer Head25259.8±3.231.91.11.1SideRight and LeftStandard-
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5026~4026~40Micrometer Head404049±6.510.420.350.21CenterStandardStandard-
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5026~4026~40Feed Screw404049±6.510.420.350.21CenterStandard-Knob Operation
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5026~4026~40Micrometer Head404049±6.510.420.350.21CenterRight and LeftStandard-
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5026~4026~40Feed Screw404049±6.510.420.350.21CenterRight and Left-Knob Operation
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5026~4026~40Micrometer Head404049±6.510.420.350.21SideStandardStandard-
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5026~4026~40Feed Screw404049±6.510.420.350.21SideStandard-Knob Operation
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5026~4026~40Micrometer Head404049±6.510.420.350.21SideRight and LeftStandard-
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5026~4026~40Feed Screw404049±6.510.420.350.21SideRight and Left-Knob Operation
1 Piece(s)Available

11 Days or more

10~ ±10mm30.1~5026~4026~40Micrometer Head404049±6.510.420.350.21SideStandardStandard-
1 Piece(s)Available

11 Days or more

10~ ±10mm30.1~5026~4026~40Feed Screw404049±6.510.420.350.21SideStandard-Knob Operation
1 Piece(s)Available

11 Days or more

10~ ±10mm30.1~5026~4026~40Micrometer Head404049±6.510.420.350.21SideRight and LeftStandard-
1 Piece(s)Available

11 Days or more

10~ ±10mm30.1~5026~4026~40Feed Screw404049±6.510.420.350.21SideRight and Left-Knob Operation
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5041~6041~60Micrometer Head505049±6.510.150.140.09CenterStandardStandard-
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5041~6041~60Feed Screw505049±6.510.150.140.09CenterStandard-Knob Operation
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5041~6041~60Micrometer Head505049±6.510.150.140.09CenterRight and LeftStandard-
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5041~6041~60Feed Screw505049±6.510.150.140.09CenterRight and Left-Knob Operation
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5041~6041~60Micrometer Head505049±6.510.150.140.09SideStandardStandard-
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5041~6041~60Feed Screw505049±6.510.150.140.09SideStandard-Knob Operation
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5041~6041~60Micrometer Head505049±6.510.150.140.09SideRight and LeftStandard-
1 Piece(s)Available

11 Days or more

10~ ±10mm30.1~5041~6041~60Micrometer Head505049±6.510.150.140.09SideStandardStandard-
1 Piece(s)Available

11 Days or more

10~ ±10mm30.1~5041~6041~60Feed Screw505049±6.510.150.140.09SideStandard-Knob Operation
1 Piece(s)Available

11 Days or more

10~ ±10mm30.1~5041~6041~60Micrometer Head505049±6.510.150.140.09SideRight and LeftStandard-
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5041~6041~60Micrometer Head606049±6.510.080.080.05CenterStandardStandard-
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5041~6041~60Feed Screw606049±6.510.080.080.05CenterStandard-Knob Operation
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5041~6041~60Micrometer Head606049±6.510.080.080.05CenterRight and LeftStandard-
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5041~6041~60Micrometer Head606049±6.510.080.080.05SideStandardStandard-
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5041~6041~60Feed Screw606049±6.510.080.080.05SideStandard-Knob Operation
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5041~6041~60Micrometer Head606049±6.510.080.080.05SideRight and LeftStandard-
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5041~6041~60Feed Screw606049±6.510.080.080.05SideRight and Left-Knob Operation
1 Piece(s)Available

11 Days or more

10~ ±10mm30.1~5041~6041~60Micrometer Head606049±6.510.080.080.05SideStandardStandard-
1 Piece(s)Available

11 Days or more

10~ ±10mm30.1~5041~6041~60Feed Screw606049±6.510.080.080.05SideStandard-Knob Operation
1 Piece(s)Available

11 Days or more

10~ ±10mm30.1~5041~6041~60Micrometer Head606049±6.510.080.080.05SideRight and LeftStandard-
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5061~9061~90Micrometer Head707049±6.510.060.060.03CenterStandardStandard-
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5061~9061~90Micrometer Head707049±6.510.060.060.03CenterRight and LeftStandard-
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5061~9061~90Micrometer Head707049±6.510.060.060.03SideStandardStandard-
1 Piece(s)Available

10 Days or more

10~ ±10mm30.1~5061~9061~90Micrometer Head707049±6.510.060.060.03SideRight and LeftStandard-
1 Piece(s)Available

11 Days or more

10~ ±10mm30.1~5061~9061~90Micrometer Head707049±6.510.060.060.03SideStandardStandard-
1 Piece(s)Available

11 Days or more

10~ ±10mm30.1~5061~9061~90Micrometer Head707049±6.510.060.060.03SideRight and LeftStandard-
1 Piece(s)Available

10 Days or more

10±10~30mm30.1~5061~9061~90Micrometer Head808049±12.530.040.040.02CenterStandardStandard-
1 Piece(s)Available

10 Days or more

10±10~30mm30.1~5061~9061~90Micrometer Head808049±12.530.040.040.02CenterRight and LeftStandard-
1 Piece(s)Available

10 Days or more

10±10~30mm30.1~5061~9061~90Micrometer Head808049±12.530.040.040.02SideStandardStandard-
1 Piece(s)Available

10 Days or more

10±10~30mm30.1~5061~9061~90Micrometer Head808049±12.530.040.040.02SideRight and LeftStandard-
1 Piece(s)Available

11 Days or more

10±10~30mm30.1~5061~9061~90Micrometer Head808049±12.530.040.040.02SideStandardStandard-
1 Piece(s)Available

11 Days or more

10±10~30mm30.1~5061~9061~90Micrometer Head808049±12.530.040.040.02SideRight and LeftStandard-

Loading...

  1. 1

Basic Information

Stage Surface Orientation Z-Axis Guiding Mechanism Linear Ball Table Material Stainless Steel
Table Surface Treatment Electroless Nickel Plating Z-Axis Stage Surface Vertical Through Hole (Table Center Hole) No
Clamp Standard Feed pitch(mm) 0.5 Grease Specifications Standard

Additional Products in this Category

Tech Support