(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Z axis mount

Z axis mount
  • Volume Discount

[Features]
・An optimal stage for vertically moving heavy objects over long travel distances.
・Travel per handle rotation: 3 mm
・B34 comes with a vibration isolation function via a special damping rod.

PDF

Part Number

Configured Part Number is shown.

Part Number
B34
B34-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

11 Days or more

10
1 Piece(s)Available

11 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS

Loading...

  1. 1

Basic Information

Load Capacity (Range)(N) 100.1 or More Feeding Method Lead Screw Table Size (Length) L(mm) 200
Table Size (Width) W(mm) 140 Table Material Aluminum Table Surface Treatment Black Anodize
Guiding Mechanism Shaft Slide Clamp Standard (Set Screw)

Additional Products in this Category

Tech Support