(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XZ-Axis Stages - Linear Ball Guide, Stainless Steel, BSS66/BSB66 (Part Numbers)

Manual XZ-Axis Stages - Linear Ball Guide, Stainless Steel, BSS66/BSB66

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A highly accurate, high rigidity linear ball guide type stage (XZ-axis).[Features]・ Low profile structure with an integrated guide and a body.
・ Achieved high stiffness and high accuracy by adopting stainless steel as the body material and gothic arch grooves in the guide part.
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

PDF

Part Number

Configured Part Number is shown.

BSS66-60CR

 
Part Number
BSS66-60CR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Z Distance) Range
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Z Distance)
(mm)
Feed Knob Position Reversed
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm30.1~5041~6041~60Electroless Nickel Plating606049±6.5±6.5SideRight and Left

Loading...

  1. 1

Basic Information

Stage (Z) Surface Orientation XZ Feeding Method Micrometer Head Guiding Mechanism Linear Ball
Table Material Stainless Steel Z-Axis Stage Surface Vertical Through Hole (Table Center Hole) No
Clamp Standard Feed method (micrometer type) Standard Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part BSS66-60CR in the Manual XZ-Axis Stages - Linear Ball Guide, Stainless Steel, BSS66/BSB66 series.

Products like this...

Part Number
BSB66-25CR
BSB66-40A
BSB66-40AR
BSS66-70A
BSS66-70AR
BSS66-70C
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Z Distance) Range
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Z Distance)
(mm)
Feed Knob Position Reversed
1 Piece(s)Available

14 Days or more

10~ ±10mm~ ±10mm5~30~25~25Low Temperature Black Chrome Plating25259.8±3.2±3.2SideRight and Left
1 Piece(s)Available

14 Days or more

10~ ±10mm~ ±10mm30.1~5026~4026~40Low Temperature Black Chrome Plating404049±6.5±6.5CenterStandard
1 Piece(s)Available

14 Days or more

10~ ±10mm~ ±10mm30.1~5026~4026~40Low Temperature Black Chrome Plating404049±6.5±6.5CenterRight and Left
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm30.1~5061~9061~90Electroless Nickel Plating707049±6.5±6.5CenterStandard
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm30.1~5061~9061~90Electroless Nickel Plating707049±6.5±6.5CenterRight and Left
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm30.1~5061~9061~90Electroless Nickel Plating707049±6.5±6.5SideStandard

Additional Products in this Category

Tech Support