(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Vibration-Proof Rubber (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
RK-1413B
RK-1413B2
RK-1413H
RK-1610B2
RK-1813B
RK-1813B2
RK-1813H
RK-2213B
RK-2213B2
RK-2213H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. allowable load (Including max. vertical supports)
(N)
Types of connection Connection screw M Spring Constant
(N/mm)
Hardness
(Shore A30)
Vertical Support Load
(N)
Shape L1
(mm)
Shape W1
(mm)
Hole diameter d
(mm)
Bolt Type
1 Piece(s)Available

12 Days or more

1014700Both ends threadedM20422055~14700140130-1 pcs.
1 Piece(s)Available

12 Days or more

1014700Both ends threadedM20422055~14700140130-2 pcs.
1 Piece(s)Available

12 Days or more

1014700Round holeM20422060~1470014013034Through Hole
1 Piece(s)Available

12 Days or more

109800Both ends threadedM16245050~9800160100-2 pcs.
1 Piece(s)Available

12 Days or more

1019600Both ends threadedM20618055~19600180130-1 pcs.
1 Piece(s)Available

12 Days or more

1019600Both ends threadedM20618055~19600180130-2 pcs.
1 Piece(s)Available

12 Days or more

1019600Round holeM20618062~1960018013034Through Hole
1 Piece(s)Available

12 Days or more

1024500Both ends threadedM20814055~24500220130-1 pcs.
1 Piece(s)Available

12 Days or more

1024500Both ends threadedM20814055~24500220130-2 pcs.
1 Piece(s)Available

12 Days or more

1024500Round holeM20814062~2450022013034Through Hole

Loading...

  1. 1

Basic Information

Types Anti-vibration Rubber Application Cushion / Vibration Damping Proofing / Vibration Isolation Usage Characteristic Standard
Types of Anti vibration Rubber Square type Height H(mm) 50 Materials of Vibration Proofer Natural Rubber
Color Black Ambient Operating Temperature(℃) ~50

Additional Products in this Category

Tech Support