(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Kura-Pad (Vibration-Proof Pad) (Part Numbers)

Kura-Pad (Vibration-Proof Pad)
  • Volume Discount

Four protrusions with different diameters and heights are arranged so that the area that receives pressure increases according to the load increase.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RHS-40
RHS-40N
RHS-60
RHS-60N
RHS-85
RHS-85N
RHS-90
RHS-90N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRubber Hardness (JIS) Rubber Material Support surface pressure
(N/mm2)
Allowable Surface Pressure
(N/mm2)
Operating Temperature Range
(℃)
1 Piece(s)Available

8 Days or more

1040Natural Rubber0.1~0.30.4-30~50
1 Piece(s)Available

8 Days or more

1040Chloroprene Rubber0.1~0.30.4-10~70
1 Piece(s)Available

12 Days or more

1060Natural Rubber0.2~0.40.5-30~50
1 Piece(s)Available

8 Days or more

1060Chloroprene Rubber0.2~0.40.5-10~70
1 Piece(s)Available

8 Days or more

1085Natural Rubber0.2~0.50.7-30~50
1 Piece(s)Available

12 Days or more

1085Chloroprene Rubber0.2~0.50.7-10~70
1 Piece(s)Available

12 Days or more

1090Natural Rubber0.2~1.01.3-30~50
1 Piece(s)Available

8 Days or more

1090Chloroprene Rubber0.2~1.01.3-10~70

Loading...

  1. 1

Basic Information

Type Antivibration Pads Standard Dimension(mm) 240x460x18t

Additional Products in this Category

Tech Support