(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KSG Series (All Gas Model) (Part Numbers)

KSG Series (All Gas Model)
  • Volume Discount

All gas standard with cylinder external diameter of 15 mm and piston rod diameter of 7 mm.

[Features]
Because the spring index of a KYB gas spring is smaller than that of a coil spring, almost constant resilience can be produced in a long compression stroke, making the product optimal for the opening and closing of doors.
· Moreover, this has spring action as well as attenuation action so the opening and closing speed of doors can be controlled with certainty.

Part Number

Configured Part Number is shown.

Part Number
KSG50-10
KSG100-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Fa
(N)
Fb
(N)
Stroke S
(mm)
Min. Length Lmin
(mm)
Max. Length Lmax
(mm)
1 Piece(s)Available

62 Days or more

9812550175225
1 Piece(s)Available

8 Days or more

196264100225325

Loading...

  1. 1

Basic Information

Types Gas Springs The type (structure) of gas spring Mounting Direction Fixed (All Gas) Type Rad Material Steel
Rod Diameter d(φ) 7 Application Industrial Equipment / OA equipment / Medical Equipment / Manufacturing machinery / General Furniture Operating Environment Indoors
Rod End Shape A Type Cylinder End Shape A Type Material of cylinder Steel
Mounting Direction 60° Cylinder Outer Diameter D(φ) 15 Operating Temperature Range(℃) -20::80
Main Body Color Black

Additional Products in this Category

Tech Support