(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - A-Type, 410 Chain

Roller Chain Sprockets - A-Type, 410 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 410
•Number Of Tracks: 1
•Sprocket Shape: Shape A

PDF

Part Number

Configured Part Number is shown.

 
Part Number
410A8
410A9
410A10
410A11
410A12
410A13
410A14
410A15
410A16
410A17
410A18
410A19
410A20
410A21
410A22
410A23
410A24
410A25
410A26
410A27
410A28
410A30
410A31
410A32
410A33
410A34
410A35
410A36
410A37
410A38
410A39
410A40
410A41
410A42
410A44
410A45
410A46
410A47
410A48
410A49
410A50
410A52
410A54
410A60
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

8 Days or more

889
1 Piece(s)Available

8 Days or more

899
1 Piece(s)Available

8 Days or more

91010
1 Piece(s)Available

8 Days or more

101111
1 Piece(s)Available

12 Days or more

101211
1 Piece(s)Available

8 Days or more

121313
1 Piece(s)Available

13 Days or more

121413
1 Piece(s)Available

8 Days or more

121513
1 Piece(s)Available

8 Days or more

131614
1 Piece(s)Available

11 Days or more

131714
1 Piece(s)Available

13 Days or more

131814
1 Piece(s)Available

13 Days or more

131914
1 Piece(s)Available

8 Days or more

142015
1 Piece(s)Available

13 Days or more

142115
1 Piece(s)Available

13 Days or more

142215
1 Piece(s)Available

13 Days or more

142315
1 Piece(s)Available

13 Days or more

142415
1 Piece(s)Available

11 Days or more

142515
1 Piece(s)Available

13 Days or more

142615
1 Piece(s)Available

13 Days or more

142715
1 Piece(s)Available

8 Days or more

142815
1 Piece(s)Available

8 Days or more

143015
1 Piece(s)Available

13 Days or more

143115
1 Piece(s)Available

12 Days or more

143215
1 Piece(s)Available

13 Days or more

143315
1 Piece(s)Available

13 Days or more

143415
1 Piece(s)Available

13 Days or more

143515
1 Piece(s)Available

13 Days or more

163617
1 Piece(s)Available

13 Days or more

163717
1 Piece(s)Available

13 Days or more

163817
1 Piece(s)Available

13 Days or more

163917
1 Piece(s)Available

12 Days or more

164017
1 Piece(s)Available

13 Days or more

164117
1 Piece(s)Available

13 Days or more

164217
1 Piece(s)Available

8 Days or more

164417
1 Piece(s)Available

13 Days or more

164517
1 Piece(s)Available

13 Days or more

164617
1 Piece(s)Available

13 Days or more

164717
1 Piece(s)Available

8 Days or more

164817
1 Piece(s)Available

13 Days or more

164917
1 Piece(s)Available

13 Days or more

165017
1 Piece(s)Available

13 Days or more

165217
1 Piece(s)Available

11 Days or more

165417
1 Piece(s)Available

8 Days or more

166017

Loading...

  1. 1

Basic Information

Sprocket Shape Shape A Chain No. 410 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support