(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - A-Type, 25 Chain (25A10)

Roller Chain Sprockets - A-Type, 25 Chain 25A10
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 25B (1/4" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape A

PDF

Part Number

Configured Part Number is shown.

25A10

 
Part Number
25A10
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

8 Days or more

6107

Loading...

  1. 1

Basic Information

Sprocket Shape Shape A Chain No. 25 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Please check the type/dimensions/specifications of the part 25A10 in the Roller Chain Sprockets - A-Type, 25 Chain series.

Products like this...

Part Number
25A12
25A13
25A14
25A15
25A16
25A17
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

8 Days or more

7128
1 Piece(s)Available

13 Days or more

7138
1 Piece(s)Available

13 Days or more

7148
1 Piece(s)Available

8 Days or more

7158
1 Piece(s)Available

8 Days or more

91610
1 Piece(s)Available

13 Days or more

91710

Additional Products in this Category

Tech Support