(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Stainless Steel, A-Type, 60 Chain

Roller Chain Sprockets - Stainless Steel, A-Type, 60 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 60B (3/4" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape A

PDF

Part Number

Configured Part Number is shown.

Part Number
SUS60A10
SUS60A11
SUS60A12
SUS60A13
SUS60A14
SUS60A15
SUS60A16
SUS60A17
SUS60A18
SUS60A19
SUS60A20
SUS60A21
SUS60A22
SUS60A23
SUS60A24
SUS60A25
SUS60A26
SUS60A27
SUS60A28
SUS60A29
SUS60A30
SUS60A31
SUS60A32
SUS60A33
SUS60A34
SUS60A35
SUS60A36
SUS60A37
SUS60A38
SUS60A39
SUS60A40
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

141015
1 Piece(s)Available

13 Days or more

141115
1 Piece(s)Available

13 Days or more

141215
1 Piece(s)Available

13 Days or more

141315
1 Piece(s)Available

13 Days or more

161417
1 Piece(s)Available

13 Days or more

161517
1 Piece(s)Available

13 Days or more

161617
1 Piece(s)Available

13 Days or more

161717
1 Piece(s)Available

13 Days or more

161817
1 Piece(s)Available

13 Days or more

161917
1 Piece(s)Available

13 Days or more

162017
1 Piece(s)Available

13 Days or more

162117
1 Piece(s)Available

13 Days or more

162217
1 Piece(s)Available

13 Days or more

162317
1 Piece(s)Available

13 Days or more

182419
1 Piece(s)Available

13 Days or more

182519
1 Piece(s)Available

13 Days or more

182619
1 Piece(s)Available

13 Days or more

182719
1 Piece(s)Available

13 Days or more

182819
1 Piece(s)Available

13 Days or more

182919
1 Piece(s)Available

13 Days or more

183019
1 Piece(s)Available

13 Days or more

203121
1 Piece(s)Available

13 Days or more

203221
1 Piece(s)Available

13 Days or more

203321
1 Piece(s)Available

13 Days or more

203421
1 Piece(s)Available

13 Days or more

203521
1 Piece(s)Available

13 Days or more

203621
1 Piece(s)Available

13 Days or more

203721
1 Piece(s)Available

13 Days or more

203821
1 Piece(s)Available

13 Days or more

203921
1 Piece(s)Available

13 Days or more

204021
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Minimum Shaft Bore Diameter
(mm)

Loading...

  1. 1

Basic Information

Sprocket Shape Shape A Chain No. 60 Number of Tracks 1
Material Stainless Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support