(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Double Pitch Chain, for S Rollers, B-Type, C2060H Chain (Part Numbers)

Roller Chain Sprockets - Double Pitch Chain, for S Rollers, B-Type, C2060H Chain
  • Volume Discount

•Chain Type: Double Pitch
•Bore Style: with Machinable Pilot Bore
•Roller Type: S Roller
•For Chain No. (Chain Pitch): C2060H
•Number Of Tracks: 1

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2060B61/2
2060B71/2
2060B81/2
2060B91/2
2060B101/2
2060B111/2
2060B121/2
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

14133215
1 Piece(s)Available

13 Days or more

16154517
1 Piece(s)Available

13 Days or more

16174817
1 Piece(s)Available

8 Days or more

16195517
1 Piece(s)Available

8 Days or more

16215517
1 Piece(s)Available

8 Days or more

16235517
1 Piece(s)Available

8 Days or more

18255519

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. C2060H Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Doubled Pitch
Roller Type S Rollers Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support