(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Double Pitch Chain, for R Rollers, B-Type, C2052 Chain

Roller Chain Sprockets - Double Pitch Chain, for R Rollers, B-Type, C2052 Chain
  • Volume Discount

•Chain Type: Double Pitch
•Bore Style: with Machinable Pilot Bore
•Roller Type: R Roller
•For Chain No. (Chain Pitch): C2052
•Number Of Tracks: 1

PDF

Part Number

Configured Part Number is shown.

Part Number
2052B7
2052B8
2052B9
2052B10
2052B11
2052B12
2052B13
2052B14
2052B15
2052B16
2052B17
2052B18
2052B19
2052B20
2052B21
2052B22
2052B23
2052B24
2052B25
2052B26
2052B28
2052B30
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

2073021
1 Piece(s)Available

13 Days or more

2084021
1 Piece(s)Available

13 Days or more

2094221
1 Piece(s)Available

12 Days or more

20104821
1 Piece(s)Available

8 Days or more

20114821
1 Piece(s)Available

13 Days or more

20124821
1 Piece(s)Available

13 Days or more

20134821
1 Piece(s)Available

13 Days or more

20144821
1 Piece(s)Available

13 Days or more

20154821
1 Piece(s)Available

13 Days or more

20164821
1 Piece(s)Available

13 Days or more

20175521
1 Piece(s)Available

13 Days or more

20185521
1 Piece(s)Available

13 Days or more

20195521
1 Piece(s)Available

13 Days or more

20205521
1 Piece(s)Available

13 Days or more

20215521
1 Piece(s)Available

13 Days or more

26225527
1 Piece(s)Available

13 Days or more

26235527
1 Piece(s)Available

13 Days or more

26245527
1 Piece(s)Available

13 Days or more

26255527
1 Piece(s)Available

13 Days or more

26265527
1 Piece(s)Available

13 Days or more

26285527
1 Piece(s)Available

13 Days or more

26305527
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. C2052 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Doubled Pitch
Roller Type R Roller Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support