(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Stainless Steel, B-Type, 40 Chain (SUS40B10)

Roller Chain Sprockets - Stainless Steel, B-Type, 40 Chain SUS40B10
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 40B (1/2" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

SUS40B10

 
Part Number
SUS40B10
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

11 Days or more

9101810

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 40 Number of Tracks 1
Material Stainless Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Please check the type/dimensions/specifications of the part SUS40B10 in the Roller Chain Sprockets - Stainless Steel, B-Type, 40 Chain series.

Products like this...

Part Number
SUS40B11
SUS40B12
SUS40B13
SUS40B14
SUS40B15
SUS40B16
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

8 Days or more

10112011
1 Piece(s)Available

8 Days or more

10122211
1 Piece(s)Available

11 Days or more

12132013
1 Piece(s)Available

8 Days or more

12142513
1 Piece(s)Available

8 Days or more

12152813
1 Piece(s)Available

8 Days or more

13163014

Additional Products in this Category

Tech Support