(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Stainless Steel, Double Pitch Chain, for S Rollers, B-Type, C2040 Chain (Part Numbers)

Roller Chain Sprockets - Stainless Steel, Double Pitch Chain, for S Rollers, B-Type, C2040 Chain
  • Volume Discount

•Chain Type: Double Pitch
•Shaft Bore Dia. d Dimension (mm): 14
•Min. Shaft Bore Dia. dmin (mm): 15
•Bore Style: with Machinable Pilot Bore
•Roller Type: S Roller

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUS2040B91/2
SUS2040B101/2
SUS2040B111/2
SUS2040B121/2
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
1 Piece(s)Available

13 Days or more

1938
1 Piece(s)Available

13 Days or more

2146
1 Piece(s)Available

13 Days or more

2351
1 Piece(s)Available

13 Days or more

2542

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. C2040 Number of Tracks 1
Material Stainless Steel Shaft Hole Dia. d(mm) 14 Bore Style Pilot Holes Types
Chain Type Doubled Pitch Roller Type S Rollers Shaft Type Standard Pilot Holes
Minimum Shaft Bore Diameter(mm) 15 Surface Treatment No

Additional Products in this Category

Tech Support