(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - High-Grade with Hardened Teeth, Double Tracks, A-Type, 100 Chain

Roller Chain Sprockets - High-Grade with Hardened Teeth, Double Tracks, A-Type, 100 Chain
  • Volume Discount

•Chain Type: RS
•Shaft Bore Dia. d Dimension (mm): 33
•Min. Shaft Bore Dia. dmin (mm): 34
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 100B (1-1/4" pitch)

PDF

Part Number

Configured Part Number is shown.

HG100-2A24H

 
Part Number
HG100-2A24H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Sprocket Shape Shape A Chain No. 100 Number of Tracks 2
Material Steel Shaft Hole Dia. d(mm) 33 Bore Style Pilot Holes Types
Number of Teeth(T) 24 Chain Type Standard Shaft Type Standard Pilot Holes
Minimum Shaft Bore Diameter(mm) 34 Surface Treatment No

Please check the type/dimensions/specifications of the part HG100-2A24H in the Roller Chain Sprockets - High-Grade with Hardened Teeth, Double Tracks, A-Type, 100 Chain series.

Additional Products in this Category

Tech Support