(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Finished Bore, New JIS Keyway, 60 Chain

Roller Chain Sprockets - Finished Bore, New JIS Keyway, 60 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 60B (3/4" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FBN60B9D19
FBN60B9D20
FBN60B9D22
FBN60B9D24
FBN60B10D19
FBN60B10D20
FBN60B10D22
FBN60B10D24
FBN60B10D25
FBN60B10D28
FBN60B10D30
FBN60B11D19
FBN60B11D20
FBN60B11D22
FBN60B11D24
FBN60B11D25
FBN60B11D30
FBN60B11D32
FBN60B12D19
FBN60B12D20
FBN60B12D22
FBN60B12D24
FBN60B12D25
FBN60B12D28
FBN60B12D30
FBN60B12D32
FBN60B12D35
FBN60B13D19
FBN60B13D20
FBN60B13D22
FBN60B13D24
FBN60B13D25
FBN60B13D28
FBN60B13D30
FBN60B13D32
FBN60B13D35
FBN60B13D38
FBN60B13D40
FBN60B14D19
FBN60B14D20
FBN60B14D22
FBN60B14D24
FBN60B14D25
FBN60B14D28
FBN60B14D30
FBN60B14D32
FBN60B14D35
FBN60B14D38
FBN60B14D40
FBN60B15D18
FBN60B15D19
FBN60B15D20
FBN60B15D22
FBN60B15D24
FBN60B15D25
FBN60B15D28
FBN60B15D30
FBN60B15D32
FBN60B15D38
FBN60B15D40
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
1 Piece(s)Available

13 Days or more

1996
1 Piece(s)Available

11 Days or more

2096
1 Piece(s)Available

13 Days or more

2296
1 Piece(s)Available

13 Days or more

2498
1 Piece(s)Available

8 Days or more

19106
1 Piece(s)Available

8 Days or more

20106
1 Piece(s)Available

13 Days or more

22106
1 Piece(s)Available

13 Days or more

24108
1 Piece(s)Available

8 Days or more

25108
1 Piece(s)Available

8 Days or more

28108
1 Piece(s)Available

13 Days or more

30108
1 Piece(s)Available

13 Days or more

19116
1 Piece(s)Available

13 Days or more

20116
1 Piece(s)Available

8 Days or more

22116
1 Piece(s)Available

13 Days or more

24118
1 Piece(s)Available

8 Days or more

25118
1 Piece(s)Available

8 Days or more

30118
1 Piece(s)Available

13 Days or more

321110
1 Piece(s)Available

13 Days or more

19126
1 Piece(s)Available

8 Days or more

20126
1 Piece(s)Available

13 Days or more

22126
1 Piece(s)Available

11 Days or more

24128
1 Piece(s)Available

12 Days or more

25128
1 Piece(s)Available

8 Days or more

28128
1 Piece(s)Available

8 Days or more

30128
1 Piece(s)Available

8 Days or more

321210
1 Piece(s)Available

8 Days or more

351210
1 Piece(s)Available

13 Days or more

19136
1 Piece(s)Available

13 Days or more

20136
1 Piece(s)Available

11 Days or more

22136
1 Piece(s)Available

13 Days or more

24138
1 Piece(s)Available

8 Days or more

25138
1 Piece(s)Available

8 Days or more

28138
1 Piece(s)Available

8 Days or more

30138
1 Piece(s)Available

8 Days or more

321310
1 Piece(s)Available

8 Days or more

351310
1 Piece(s)Available

8 Days or more

381310
1 Piece(s)Available

12 Days or more

401312
1 Piece(s)Available

13 Days or more

19146
1 Piece(s)Available

13 Days or more

20146
1 Piece(s)Available

8 Days or more

22146
1 Piece(s)Available

8 Days or more

24148
1 Piece(s)Available

13 Days or more

25148
1 Piece(s)Available

8 Days or more

28148
1 Piece(s)Available

8 Days or more

30148
1 Piece(s)Available

8 Days or more

321410
1 Piece(s)Available

8 Days or more

351410
1 Piece(s)Available

8 Days or more

381410
1 Piece(s)Available

8 Days or more

401412
1 Piece(s)Available

13 Days or more

18156
1 Piece(s)Available

13 Days or more

19156
1 Piece(s)Available

11 Days or more

20156
1 Piece(s)Available

8 Days or more

22156
1 Piece(s)Available

8 Days or more

24158
1 Piece(s)Available

8 Days or more

25158
1 Piece(s)Available

8 Days or more

28158
1 Piece(s)Available

13 Days or more

30158
1 Piece(s)Available

8 Days or more

321510
1 Piece(s)Available

11 Days or more

381510
1 Piece(s)Available

8 Days or more

401512

Loading...

Basic Information

Sprocket Shape Shape B Chain No. 60 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No

Additional Products in this Category

Tech Support