(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Roller Chain Sprockets - Finished Bore, D10 K4x1.8 or New JIS Keyway, 40 Chain

Roller Chain Sprockets - Finished Bore, D10 K4x1.8 or New JIS Keyway, 40 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 40B (1/2" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FBN40B9D10
FBN40B9D10K4
FBN40B9D12
FBN40B9D14
FBN40B9D15
FBN40B10D10
FBN40B10D10K4
FBN40B10D12
FBN40B10D14
FBN40B10D15
FBN40B10D16
FBN40B10D17
FBN40B10D18
FBN40B11D10
FBN40B11D10K4
FBN40B11D12
FBN40B11D14
FBN40B11D15
FBN40B11D16
FBN40B11D17
FBN40B11D18
FBN40B11D19
FBN40B11D20
FBN40B12D10
FBN40B12D10K4
FBN40B12D12
FBN40B12D14
FBN40B12D15
FBN40B12D16
FBN40B12D17
FBN40B12D18
FBN40B12D19
FBN40B12D20
FBN40B12D22
FBN40B13D12
FBN40B13D14
FBN40B13D15
FBN40B13D16
FBN40B13D17
FBN40B13D18
FBN40B13D19
FBN40B13D20
FBN40B13D22
FBN40B13D24
FBN40B13D25
FBN40B14D12
FBN40B14D14
FBN40B14D15
FBN40B14D16
FBN40B14D17
FBN40B14D18
FBN40B14D19
FBN40B14D20
FBN40B14D22
FBN40B14D24
FBN40B14D25
FBN40B14D28
FBN40B15D12
FBN40B15D14
FBN40B15D15
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
1 Piece(s)Available

8 Days or more

1093
1 Piece(s)Available

13 Days or more

1094
1 Piece(s)Available

8 Days or more

1294
1 Piece(s)Available

8 Days or more

1495
1 Piece(s)Available

8 Days or more

1595
1 Piece(s)Available

13 Days or more

10103
1 Piece(s)Available

8 Days or more

10104
1 Piece(s)Available

8 Days or more

12104
1 Piece(s)Available

8 Days or more

14105
1 Piece(s)Available

8 Days or more

15105
1 Piece(s)Available

8 Days or more

16105
1 Piece(s)Available

8 Days or more

17105
1 Piece(s)Available

8 Days or more

18106
1 Piece(s)Available

8 Days or more

10113
1 Piece(s)Available

8 Days or more

10114
1 Piece(s)Available

8 Days or more

12114
1 Piece(s)Available

13 Days or more

14115
1 Piece(s)Available

8 Days or more

15115
1 Piece(s)Available

13 Days or more

16115
1 Piece(s)Available

8 Days or more

17115
1 Piece(s)Available

8 Days or more

18116
1 Piece(s)Available

8 Days or more

19116
1 Piece(s)Available

8 Days or more

20116
1 Piece(s)Available

8 Days or more

10123
1 Piece(s)Available

13 Days or more

10124
1 Piece(s)Available

8 Days or more

12124
1 Piece(s)Available

13 Days or more

14125
1 Piece(s)Available

8 Days or more

15125
1 Piece(s)Available

11 Days or more

16125
1 Piece(s)Available

8 Days or more

17125
1 Piece(s)Available

8 Days or more

18126
1 Piece(s)Available

8 Days or more

19126
1 Piece(s)Available

8 Days or more

20126
1 Piece(s)Available

8 Days or more

22126
1 Piece(s)Available

8 Days or more

12134
1 Piece(s)Available

8 Days or more

14135
1 Piece(s)Available

8 Days or more

15135
1 Piece(s)Available

8 Days or more

16135
1 Piece(s)Available

8 Days or more

17135
1 Piece(s)Available

8 Days or more

18136
1 Piece(s)Available

8 Days or more

19136
1 Piece(s)Available

8 Days or more

20136
1 Piece(s)Available

8 Days or more

22136
1 Piece(s)Available

8 Days or more

24138
1 Piece(s)Available

8 Days or more

25138
1 Piece(s)Available

8 Days or more

12144
1 Piece(s)Available

13 Days or more

14145
1 Piece(s)Available

8 Days or more

15145
1 Piece(s)Available

8 Days or more

16145
1 Piece(s)Available

8 Days or more

17145
1 Piece(s)Available

8 Days or more

18146
1 Piece(s)Available

8 Days or more

19146
1 Piece(s)Available

8 Days or more

20146
1 Piece(s)Available

8 Days or more

22146
1 Piece(s)Available

8 Days or more

24148
1 Piece(s)Available

8 Days or more

25148
1 Piece(s)Available

8 Days or more

28148
1 Piece(s)Available

8 Days or more

12154
1 Piece(s)Available

13 Days or more

14155
1 Piece(s)Available

8 Days or more

15155

Loading...

Basic Information

Sprocket Shape Shape B Chain No. 40 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No

Additional Products in this Category

Tech Support